Part Options / Table
Type
B With light duty pad
C With medium duty pad
D With heavy duty pad
Show / Hide columns
Part Number B - With light duty pad Part Number C - With medium duty pad Part Number D - With heavy duty pad d1 d2
Thread d3 l2 l3 l4 A/F t Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
1 x 8
1 1/4 x 7
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
0.38
0.44
0.62
0.75
0.81
1.00
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
6TAVL/LGT 6TAVL/MDM 6TAVL/HEV 1.25 3/8 x 16 1.102 1.50 0.708 0.177 0.625 0.38 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
8TAVL/LGT 8TAVL/MDM 8TAVL/HEV 1.88 1/2 x 13 1.713 1.75 0.787 0.177 0.750 0.44 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
10TAVL/LGT 10TAVL/MDM 10TAVL/HEV 2.50 5/8 x 11 2.342 1.88 0.846 0.177 0.845 0.62 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
11TAVL/LGT 11TAVL/MDM 11TAVL/HEV 3.00 3/4 x 10 2.677 2.13 0.866 0.177 1.063 0.75 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
12TAVL/LGT 12TAVL/MDM 12TAVL/HEV 4.00 1 x 8 3.779 2.50 0.866 0.177 1.375 0.81 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
16TAVL/LGT 16TAVL/MDM 16TAVL/HEV 6.00 1 1/4 x 7 5.709 2.88 0.750 0.177 1.875 1.00 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2
Thread d3 l2 l3 l4 A/F t Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
1 x 8
1 1/4 x 7
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
0.38
0.44
0.62
0.75
0.81
1.00
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
1.25 3/8 x 16 1.102 1.50 0.708 0.177 0.625 0.38 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
1.88 1/2 x 13 1.713 1.75 0.787 0.177 0.750 0.44 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
2.50 5/8 x 11 2.342 1.88 0.846 0.177 0.845 0.62 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
3.00 3/4 x 10 2.677 2.13 0.866 0.177 1.063 0.75 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
4.00 1 x 8 3.779 2.50 0.866 0.177 1.375 0.81 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
6.00 1 1/4 x 7 5.709 2.88 0.750 0.177 1.875 1.00 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Type
Base diameter d1
Thread d2
Type
Selected Part
Part Number
Total US Dollars (net)
$13.70
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $13.70
50 99 $12.56
100 249 $11.42
≥ 250 $10.27
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351