EN 600 Straight Adjustable Levers with Push Button, Technopolymer Plastic, Tapped Type, with Brass Components, Ergostyle®

Photo

EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DOR - Orange, RAL 2004, shiny finish
ELESA original design
code: ERW.
Color of the push button: DOR - Orange, RAL 2004, shiny finish
EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DOR - Orange, RAL 2004, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DBL - Blue, RAL 5024, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DGB - Yellow, RAL 1021, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DGN - Green, RAL 6017, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DGR - Gray, RAL 7035, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DRT - Red, RAL 3000, shiny finish EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® Color of the push button: DSG - Black-gray, RAL 7021, shiny finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Straight adjustable levers EN 600 are renowned for their style and ergonomic shape.

Like all adjustable levers, they are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Lever body / serrated insert
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 265 °F (130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Color of the push button
Black-gray, RAL 7021, shiny finishDSGDSG
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT
Green, RAL 6017, shiny finishDGNDGN


Tapped insert
Brass, molded-in


RoHS

On request

With stainless steel tapped insert

Technical drawing

3D
Hide technical drawing
EN 600 Technopolymer Plastic Straight Adjustable Levers, with Push Button, Tapped Type, with Brass Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.1810 x 2410 x 321/4 x 200.470.611.160.241.060.140.39
1.7310 x 2410 x 321/4 x 200.470.611.160.241.060.140.39
2.481/4 x 205/16 x 18-0.590.751.480.311.440.140.63
3.075/16 x 183/8 x 161/2 x 130.750.961.850.411.690.140.79
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.18M 3M 4M 5M 60.470.611.160.241.060.140.39
1.73M 5M 6--0.470.611.160.241.060.140.39
2.48M 6M 8--0.590.751.480.311.440.140.63
3.07M 8M 10M 12-0.750.961.850.411.690.140.79

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Color of the push button
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$4.87
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$4.87
20499$4.69
500999$4.43
≥ 1000$3.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.020 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.