EN 602 Adjustable Levers Zinc Die-Cast, Tapped Type, with Steel Components, Ergostyle®

Photo

EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: SR - Silver, RAL 9006, textured finish
ELESA original design
code: ERM.
Color: SR - Silver, RAL 9006, textured finish
EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: SR - Silver, RAL 9006, textured finish EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: OS - Orange, RAL 2004, textured finish EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: RS - Red, RAL 3000, textured finish EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: SW - Black, RAL 9005, textured finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Adjustable levers EN 602 have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

The slightly arched shape of the lever gives the operator a comfortable and safe grip and makes the design more elegant.

Specification

Lever body
Zinc die-cast


Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Red, RAL 3000, textured finishRSRS
Silver, RAL 9006, textured finishSRSR


Tapped insert / retaining screw
Steel, blackened finish


RoHS

On request

Special threads or bores

Technical drawing

3D
Hide technical drawing
EN 602 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Thread
d2 +0.001
Bore
d3d4h1h2h3h4
Stroke
t
min.
1.7310 x 3210 x 241/4 x 20B 1/4-0.390.570.960.141.180.140.31
2.481/4 x 205/16 x 18-B 5/16-0.530.711.220.141.500.160.39
3.075/16 x 183/8 x 16-B 5/16B 3/80.630.851.420.141.810.160.55
3.743/8 x 161/2 x 13-B 1/2-0.750.981.690.202.200.160.67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Thread
d2 +0.001
Bore
d3d4h1h2h3h4
Stroke
t
min.
1.73M 4M 5M 6B 5B 60.390.570.960.141.180.140.31
2.48M 6M 8-B 8-0.530.711.220.141.500.160.39
3.07M 8M 10M 12B 8B 100.630.851.420.141.810.160.55
3.74M 10M 12-B 12-0.750.981.690.202.200.160.67

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Bore d2

Inch


Metric


Color
OS
RS
SR
SW

Selected Part

Total US Dollars (net)
$5.66
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$5.66
20499$5.45
500999$5.15
≥ 1000$4.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.