EN 733 Gripping Trays Technopolymer Plastic, Screw-In Type, Ergostyle®

Photo

EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EPR-SH / EPR/F-SH
Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish
EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DBL - Blue, RAL 5024, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DGB - Yellow, RAL 1021, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DGR - Gray, RAL 7035, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap
Color of the cover: DRT - Red, RAL 3000, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: S - With closing flap (only size b1 = 120)
Color of the cover: DBL - Blue, RAL 5024, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: S - With closing flap (only size b1 = 120)
Color of the cover: DGR - Gray, RAL 7035, matte finish EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: S - With closing flap (only size b1 = 120)
Color of the cover: DRT - Red, RAL 3000, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The removable cover plate of gripping trays EN 733 shrouds the mounting screws. The values of the load capacities F1 and F2 were tested with a material wall thickness s = 1.5 mm.

Specification

Plastic, polyamide
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black-gray, RAL 7021, matte finish

Closing flap (Type S)
with stainless steel torque spring


Color of the cover:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 733 Technopolymer Plastic Gripping Trays, Screw-In Type, Ergostyle® sketch

Part Options / Table

Type

OWithout closing flap
SWith closing flap (only size b1 = 120)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1b2b3h1h2l1l2l3m1F1F2
4.33 -0.043.703.782.871.650.940.790.852.52292 lbf (1300 N)112 lbf (500 N)
4.723.704.063.742.281.120.941.042.52270 lbf (1200 N)89.92 lbf (400 N)

Build & Price

3D Product Configurator
Tray width b1
Type


Color of the cover
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Mounting Information

Zeichnung Montagehinweis GN 733

  1. Drill the handle housing according to the template dimensions reported in the table.
  2. Remove all drill hole burrs before assembling the handle.
  3. Fit the upper part of the handle into the housing and press onto the lower part until firmly in place.
  4. Gently push the handle downward.
  5. Screw in the two self-tapping screws.
  6. Assemble the screw cover by pressing on the lateral sides first and finally on the central part.

Zeichnung Montagehinweis 2 GN 733
Show / Hide columns

s
Wall
thickness

±0.2
For self-tapping screw

For
M3
For b1 = 110
x
±0.2

y
±0.5

m1
±0.1

m2
±0.1
For b1 = 120
x
+0.2

y
+0.5

m1
±0.1

m2
±0.1
1 ... 1.22.5
100526455.5107.5736476.8
> 1.2 ... 1.52.55
10052.26455.5107.5736477
> 1.5 ... 22.6
10052.56456107.5736477.2
> 2 ... 2.52.65
10052.76456.2107.5746477.5
> 2.5 ... 32.65
100536456.5107.5746477.8
> 3 ... 3.52.7
10053.26456.7107.5746478.1
> 3.5 ... 42.7
10053.46456.9107.5756478.4
> 4 ... 4.52.7
10053.66457.1107.5756478.7
> 4.5 ... 52.7
10053.86457.3107.5756479

→ See operating instruction

  • Core hole drilling 2.5 mm (0.098 in) /
    Through-bore hole 3.2 mm (0.126 in)

Selected Part

Total US Dollars (net)
$9.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.17
10249$8.84
250499$8.34
≥ 500$7.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 733-110-O-DSGEN 733-110-O-DOREN 733-110-O-DGREN 733-110-O-DGBEN 733-110-O-DBLEN 733-110-O-DRTEN 733-110-O-DGNEN 733-120-O-DSGEN 733-120-S-DSGEN 733-120-O-DOREN 733-120-S-DOREN 733-120-O-DGREN 733-120-S-DGREN 733-120-O-DGBEN 733-120-S-DGBEN 733-120-O-DBLEN 733-120-S-DBLEN 733-120-O-DRTEN 733-120-S-DRTEN 733-120-O-DGNEN 733-120-S-DGN

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.