Handle: Zinc die-cast
Insert & screw: Stainless steel
(American standard 303 series) Spring: Stainless steel
(American standard 301 series)
Last digit of the Part Number designates color: "K" =
"Matte Black Pebbled Finish" electrostatically applied powder coat.
For optional-standard colors "replace" the last digit with the desired "suffix" as listed below:
Orange.............................................................O
Red...................................................................R
Silver................................................................V |
 |
TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK: Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: __________O |
| |
|
|
Call our sales staff for pricing and delivery
on your special modification requirements. |
 |
 |
|
 |
Adjustable hand levers GN 602 are the result of modern industrial design.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the serrations automatically re-engage.
The slightly arched shape of the lever gives the operator a comfortable and safe grip and makes the design more elegant.
Special
colors, bores, and threads are available upon request.
 |
See our technical section for thread and
bore tolerances. |
|