JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 10 - Indexing, Spring and Ball Plungers
  In This Section:
  Indexing Plungers and Hand Retractable Plungers
  Ball Plungers
  Spring Plungers
  Thrust Pins
  Quick Release Pins and Locking Pins
(a.k.a. Ball Lock Pins)

Control Knobs, Indexing Knobs, Indexing Levers, Connecting Sets and Fastening Mounts

When you need to align, hold, or latch different parts of equipment together, you need a spring loaded device. These components use the force in the spring to apply pressure so that the ball or nose will remain nested in some sort of hole or other receptacle. Thus two or more elements of equipment can be aligned or fixed into a determined relative position. Indexing plungers have a beveled or rounded nose that inserts easily into an indexing receptacle. Our indexing plungers include features like cam action, lock-out or non lock-out types, threaded bodies, weldable mounting flanges, long knobs, plate mounts, ring or L-handles, and more.

Ball plungers have a ball instead of a nose, and no knob. The shallow depth of the ball allows for easy movement in and out of position, but they do not perform well with heavy loads. Our ball plungers include push-fit styles, threaded bodies, slotted heads, and more. Spring plungers have a nose designed to allow for movement when some side force is applied. In other words, it isn’t necessary (or possible) to retract the nose mechanically. Consequently, these plungers are not appropriate if heavy side load is involved in the application. Our spring plungers come in a variety of sizes and nose types.

Hand-retractable spring plungers are a sort of hybrid of the two above types, and include a knob for manual retraction of the plunger. Among other things, they are used for manual or automated holding, as in workholding applications. Side thrust pins are designed for fixturing small parts and holding them in place with constant pressure. Quick release pins consist of a rod or stem, from which small side securing pins protrude. A button in the handle retracts or extends these pins so that the quick release pin can be removed or secured in place.

Special modifications available:
   - threads
   - lengths
   - knobs
   - spring pressure
   - colors
   - kitting, packaging and labeling
Indexing, spring and ball plungers and their accessories are also referred to as:
spring loaded devices, detent pins, hand retractable pins, buspring loaded pins, bspring loaded pins, button handle pins, shackle pins, locating pins, indexing pins, retracting pins, spring loaded pins, receptacles and lanyards, rapid release pins, t-handle release pins, ball chains, self-locking rapid release pins, side thrust pins, thrust pins, spring loaded shells, ball buttons, spring loaded positioning elements, handle retractable spring plungers, lock-out spring plungers, non lock-out plungers, and spacer bushings
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about plungers and pins on the J.W. Winco blog

 

 

Indexing Plungers and Hand Retractable Plungers

  GN 612 - Steel Cam Action Indexing Plungers GN 612
Steel Cam Action Indexing Plungers
GN 612-NI - Stainless Steel Cam Action Indexing Plungers GN 612-NI
Stainless Steel Cam Action Indexing Plungers
GN 612.1 - Steel Mounting Blocks for Indexing Plungers GN 612.1
Steel Mounting Blocks for Indexing Plungers
GN 712 - Steel Cam Action Indexing Plungers, Pin Protruded Position GN 712
Steel Cam Action Indexing Plungers, Pin Protruded Position
GN 712.1 - Steel Cam Action Indexing Plungers, Pin Retracted Position GN 712.1
Steel Cam Action Indexing Plungers, Pin Retracted Position
  GN 412.1 - Zinc Die-Cast Mounting Blocks for Indexing Plungers GN 412.1
Zinc Die-Cast Mounting Blocks for Indexing Plungers
GN 412.2 - Steel Locating Bushings for Indexing Plungers GN 412.2
Steel Locating Bushings for Indexing Plungers
GN 612.2 - Steel Cam Action Indexing Plungers with Mounting Flange GN 612.2
Steel Cam Action Indexing Plungers with Mounting Flange
GN 612.3 - Steel Square Weldable Cam Action Indexing Plungers GN 612.3
Steel Square Weldable Cam Action Indexing Plungers
GN 722.1 - Steel Square Weldable Spring Latches GN 722.1
NEW

Steel Square Weldable Spring Latches
  GN 722.2 - Steel Square  Spring Latches with Flange for Surface Mounting GN 722.2
NEW

Steel Square Spring Latches with Flange for Surface Mounting
GN 722.3 - Steel Square  Spring Latches with Flange for Surface Mounting GN 722.3
NEW

Steel Square Spring Latches with Flange for Surface Mounting
GN 514 - Steel Locking Plungers with Push-Push Locking Mechanism GN 514
NEW

Steel Locking Plungers with Push-Push Locking Mechanism
GN 617 - Steel Indexing Plungers, Non Lock-out Type GN 617
Steel Indexing Plungers, Non Lock-out Type
GN 617-NI - Stainless Steel Indexing Plungers, Non Lock-out Type GN 617-NI
Stainless Steel Indexing Plungers, Non Lock-out Type
  GN 613 - Steel Indexing Plungers with Threaded Body GN 613
Steel Indexing Plungers with Threaded Body
GN 613-NI - Stainless Steel Indexing Plungers with Threaded Body GN 613-NI
Stainless Steel Indexing Plungers with Threaded Body
HRSP - Steel Retractable Spring Plungers, Non Lock-Out Type HRSP
Steel Retractable Spring Plungers, Non Lock-Out Type
HRSS - Stainless Steel Retractable Spring Plungers, Non Lock-Out Type HRSS
Stainless Steel Retractable Spring Plungers, Non Lock-Out Type
GN 618 - Steel Indexing Plungers with Unthreaded Body GN 618
Steel Indexing Plungers with Unthreaded Body
  GN 617.1 - Steel Indexing Plungers, Lock-out Type GN 617.1
Steel Indexing Plungers,
Lock-out Type
GN 617.1-NI - Stainless Steel Indexing Plungers, Lock-out Type GN 617.1-NI
Stainless Steel Indexing Plungers,
Lock-out Type
LRSP - Steel Retractable Spring Plungers, Lock-Out Type LRSP
Steel Retractable Spring Plungers, Lock-Out Type
LRSS - Stainless Steel Retractable Spring Plungers, Lock-Out Type LRSS
Stainless Steel Retractable Spring Plungers, Lock-Out Type
GN 817 - Steel Indexing Plungers, Non Lock-out Type GN 817
Steel Indexing Plungers,
Non Lock-out Type
  GN 817-NI - Stainless Steel Indexing Plungers, Non Lock-out Type GN 817-NI
Stainless Steel Indexing Plungers, Non Lock-out Type
GN 817.1 - Steel Indexing Plungers, Lock-out Type GN 817.1
Steel Indexing Plungers,
Lock-out Type
GN 817.1-NI - Stainless Steel Indexing Plungers, Lock-out Type GN 817.1-NI
Stainless Steel Indexing Plungers,
Lock-out Type
GN 817.2 - Steel Indexing Plungers with Long Knob GN 817.2
NEW

Steel Indexing Plungers with Long Knob
GN 817.2-NI - Stainless Steel Indexing Plungers with Long Knob GN 817.2-NI
NEW

Stainless Steel Indexing Plungers with Long Knob
  GN 817.3 - Steel Indexing Plungers for Precision Locating GN 817.3
Steel Indexing Plungers for Precision Locating
GN 817.4 - Steel Indexing Plungers with T-Handle GN 817.4
NEW
Steel Indexing Plungers with T-Handle
GN 817.4 - Stainless Steel Indexing Plungers with T-Handle GN 817.4
NEW
Stainless Steel Indexing Plungers with T-Handle
GN 816 - Steel Locking Plungers, in Normal Position Protruded GN 816
Steel Locking Plungers, in Normal Position Protruded
GN 816.1 - Steel Locking Plungers, in Normal Position Retracted GN 816.1
Steel Locking Plungers, in Normal Position Retracted
  GN 607 - Steel Short Indexing Plungers, Non Lock-out Type GN 607
Steel Short Indexing Plungers, Non Lock-out Type
GN 607-NI - Stainless Steel Short Indexing Plungers, Non Lock-out Type GN 607-NI
Stainless Steel Short Indexing Plungers, Non Lock-out Type
GN 607.1 - Steel Short Indexing Plungers, Lock-out Type GN 607.1
Steel Short Indexing Plungers,
Lock-out Type
GN 607.1-NI - Stainless Steel Short Indexing Plungers, Lock-out Type GN 607.1-NI
Stainless Steel Short Indexing Plungers,
Lock-out Type
GN 607.2 - Steel Short Indexing Plungers for Sheet Metal, Non Lock-out Type GN 607.2
Steel Short Indexing Plungers for Sheet Metal, Non Lock-out Type
  GN 607.3 - Steel Indexing Plungers for Thin Walled Equipment, Lock-out Type GN 607.3
Steel Indexing Plungers for Thin Walled Equipment,
Lock-out Type
GN 607.4 - Steel Indexing Plungers for Welding, without Rest Position GN 607.4
NEW

Steel Indexing Plungers for Welding, without Rest Position
GN 607.5 - Steel Indexing Plungers for Welding, with Rest Position GN 607.5
NEW

Steel Indexing Plungers for Welding, with Rest Position
GN 609 - Steel Spacer Bushings for Indexing Plungers GN 609
Steel Spacer Bushings for Indexing Plungers
GN 609.5 - Stainless Steel Spacer Bushings for Indexing Plungers GN 609.5
Stainless Steel Spacer Bushings for Indexing Plungers
  GN 822 - Steel Mini Indexing Plungers, Hidden Locking Mechanism GN 822
Steel Mini Indexing Plungers, Hidden Locking Mechanism
GN 822-NI - Stainless Steel Mini Indexing Plungers, Hidden Locking Mechanism GN 822
Stainless Steel Mini Indexing Plungers, Hidden Locking Mechanism
GN 822.1 - Steel Mini Indexing Plungers, Open Locking Mechanism GN 822.1
NEW

Steel Mini Indexing Plungers,
Open Locking Mechanism
GN 822.1-NI - Stainless Steel Mini Indexing Plungers, Open Locking Mechanism GN 822.1
NEW

Stainless Steel Mini Indexing Plungers,
Open Locking Mechanism
GN 608 - Steel Indexing Plungers, Plate Mount, Non Lock-out Type GN 608
Steel Indexing Plungers, Plate Mount, Non Lock-out Type
  GN 608.5 - Stainless Steel Indexing Plungers, Plate Mount, Non Lock-out Type GN 608.5
Stainless Steel Indexing Plungers, Plate Mount, Non Lock-out Type
GN 608.1 - Steel Indexing Plungers, Plate Mount, Lock-out Type GN 608.1
Steel Indexing Plungers, Plate Mount, Lock-out Type
GN 608.6 - Stainless Steel Indexing Plungers, Plate Mount, Lock-out Type GN 608.6
Stainless Steel Indexing Plungers, Plate Mount, Lock-out Type
GN 717 - Steel, Zinc-Plated Indexing Plungers GN 717
Steel, Zinc-Plated Indexing Plungers
GN 717-NI - Stainless Steel Indexing Plungers, Economy Version GN 717-NI
Stainless Steel Indexing Plungers, Economy Version
  GN 417 - Zinc Die-Cast Indexing Plunger Latch Mechanisms GN 417
Zinc Die-Cast Indexing Plunger Latch Mechanisms
GN 909.5 - Stainless Steel Flat Hexagon Nuts for Indexing Plungers GN 909.5
NEW
Stainless Steel Flat Hexagon Nuts for Indexing Plungers
SPRP - Steel Stubby Hand Retractable Spring Plungers, Non Lock-Out Type SPRP
Steel Stubby Hand Retractable Spring Plungers, Non Lock-Out Type
PRP - Steel Hand Retractable Spring Plungers, Lock-out Type

PRP
Steel Hand Retractable Spring Plungers,
Lock-Out Type

LHRP - Steel L Handle Retractable Spring Plungers, Non Lock-Out Type LHRP
Steel L Handle Retractable Spring Plungers, Non Lock-Out Type
  LRH - Steel L Handle Retractable Spring Plungers, Lock-Out Type

LRH
Steel L Handle Retractable Spring Plungers, Lock-Out Type

LRHS - Stainless Steel L Handle Retractable Spring Plungers, Lock-Out Type LRHS
Stainless Steel L Handle Retractable Spring Plungers, Lock-Out Type
GN 6336.7 - Clamp-Action Indexing Plungers
GN 6336.7
Clamp-Action Indexing Plungers
GN 7336.7 - Clamping Knobs with Indexing Plunger
GN 7336.7
NEW
Clamping Knobs with Indexing Plunger
GN 7336.8 - Clamping Knobs with Indexing Plunger with Safety Function
GN 7336.8
NEW
Clamping Knobs with Indexing Plunger with Safety Function
 
GN 513 - Spring Loaded Positioning Elements
GN 513
Spring Loaded Positioning Elements
               
 

Ball Plungers

  PBP - Steel or Stainless Steel Push-Fit Ball Plungers PBP
Steel or Stainless Steel Push-Fit Ball Plungers
GN 614 - Short Press-Fit Delrin Ball Plungers GN 614
Short Press-Fit Delrin Ball Plungers
GN 614.1 - Holding Blocks For Press-Fit Ball Plungers GN 614.1
Holding Blocks For Press-Fit Ball Plungers
GN 250 - Positioning Blocks For Spring Plungers GN 250
Positioning Blocks For Spring Plungers
GN 249 - Ball Buttons GN 249
Ball Buttons

  GN 614.2 - Double Ended Press-Fit Ball Plungers GN 614.2
Double Ended Press-Fit Ball Plungers
GN 614.3 - Headless Unthreaded Ball Plungers GN 614.3
Headless Unthreaded Ball Plungers
GN 610 - Spring Loaded Shells

GN 610
Spring Loaded Shells

GN 610 - Spring Loaded Shells

GN 610-NI
Stainless Steel Spring Loaded Shells

GN 615 - Metric Size Steel Ball Plungers GN 615
Metric Size Steel Ball Plungers
  GN 615-NI - Metric Size Stainless Steel Ball Plungers GN 615-NI
Metric Size Stainless Steel Ball Plungers
GN 615.2 - Metric Size Delrin Ball Plungers GN 615.2
Metric Size Delrin Ball Plungers
BP - Inch Size Steel Ball Plungers BP
Inch Size Steel Ball Plungers
SBP - Inch Size Stainless Steel Ball Plungers, Stainless Steel Ball SBP
Inch Size Stainless Steel Ball Plungers, Stainless Steel Ball
SBPNB - Inch Size Stainless Steel Ball Plungers, Nylon Ball SBPNB
Inch Size Stainless Steel Ball Plungers, Nylon Ball
  GN 615.3 - Metric Size Steel Ball Plungers With Hexagon Socket GN 615.3
Metric Size Steel Ball Plungers With Hexagon Socket
GN 615.3-NI - Metric Size Stainless Steel Ball Plungers With Hexagon Socket GN 615.3-NI
Metric Size Stainless Steel Ball Plungers With Hexagon Socket
GN 815 - Metric Size Steel Ball Plungers with Slotted Head GN 815
Metric Size Steel Ball Plungers with Slotted Head
GN 815-NI - Metric Size Stainless Steel Ball Plungers with Slotted Head GN 815-NI
Metric Size Stainless Steel Ball Plungers with Slotted Head
   
 

Spring Plungers

  GN 615.1 - Metric Size Steel Short Spring Plungers GN 615.1
Metric Size Steel Short Spring Plungers
GN 615.1-NI - Metric Size Stainless Steel Short Spring Plungers

GN 615.1-NI
Metric Size Stainless Steel Short Spring Plungers

GN 616 - Metric Size Steel Spring Plungers GN 616
Metric Size Steel Spring Plungers
GN 616-NI - Metric Size Stainless Steel Spring Plungers GN 616-NI
Metric Size Stainless Steel Spring Plungers
GN 615.7 - Metric Size Steel Spring Plungers with Limit Switch
GN 615.7
Metric Size Steel Spring Plungers with Limit Switch
 
GN 611 - Metric Size Long Stroke Spring Plungers
GN 611
Metric Size Long Stroke Spring Plungers
SPNL - Inch Size Short Steel Spring Plungers SPNL
Inch Size Short Steel Spring Plungers

SPSNL - Inch Size Stainless Steel Short Spring Plungers, Stainless Steel Nose

SPSNL
Inch Size Stainless Steel Short Spring Plungers, Stainless Steel Nose

SPND - Inch Size Steel Short Spring Plungers, Delrin Nose SPDN
Inch Size Steel Short Spring Plungers, Delrin Nose
SPSDN - Inch Size Stainless Steel Short Spring Plungers, Delrin Nose SPSDN
Inch Size Stainless Steel Short Spring Plungers, Delrin Nose
 

DNSP - Inch Size Steel Spring Plungers, Delrin Nose

DNSP
Inch Size Steel Spring Plungers, Delrin Nose
SPNLE - Inch Size Steel Spring Plungers SPNLE
Inch Size Steel Spring Plungers
SPSSNL - Inch Size Stainless Steel Spring Plungers, Stainless Steel Nose SPSSNL
Inch Size Stainless Steel Spring Plungers, Stainless Steel Nose

SPSSDN - Inch Size Stainless Steel Spring Plungers, Delrin Nose

SPSSDN
Inch Size Stainless Steel Spring Plungers, Delrin Nose
 

Thrust Pins

  GN 713 - Zinc Plated Steel Side Thrust Pins with Threaded Body GN 713
Zinc Plated Steel Side Thrust Pins with Threaded Body
GN 714 - Press Fit Side Thrust Pins, Tapped without Pin GN 714
Press Fit Side Thrust Pins, Tapped without Pin
GN 715 - Press-Fit Side Thrust Pins GN 715
Press-Fit Side Thrust Pins
GN 715.2 - Steel Eccentric Bushings GN 715.2
Steel Eccentric Bushings
GN 716 - Cylindrical Side Thrust Pins GN 716
Cylindrical Side Thrust Pins
 

Quick Release Pins and Locking Pins (a.k.a. Ball Lock Pins)

  GN 124 - Quick Release Pins with Stainless Steel Shank GN 124
Quick Release Pins with Stainless Steel Shank
RP 200 - Rapid Release Pins with Steel Shank RP 200
Rapid Release Pins with Steel Shank
RP 200.1 - Rapid Release Pins with Stainless Steel Shank RP 200.1
Rapid Release Pins with Stainless Steel Shank
GN 114.2 - Rapid Release Pins, Steel Shank and Stainless Steel Securing Pins GN 114.2
Rapid Release Pins, Steel Shank and Stainless Steel Securing Pins
GN 114.3 - Rapid Release Pins, Stainless Steel Shank and Securing Pins GN 114.3
Rapid Release Pins, Stainless Steel Shank and Securing Pins
  GN 113.1 - Self-Locking Rapid Release Pins with Steel Shank GN 113.1
Self-Locking Rapid Release Pins with Stainless Steel Shank
GN 113.5 - Rapid Release Pins with Stainless Steel Shank GN 113.5
Rapid Release Pins with Stainless Steel Shank
GN 113.6 - Self-Locking Heavy Duty Rapid Release Pins with Stainless Steel Shank GN 113.6
Self-Locking Heavy Duty Rapid Release Pins with Stainless Steel Shank
GN 113.3 - Stainless Steel Rapid Release Pins GN 113.3
Stainless Steel Rapid Release Pins
GN 113.4 - Stainless Steel Heavy Duty Rapid Release Pins GN 113.4
Stainless Steel Heavy Duty Rapid Release Pins
  GN 113.7 - Stainless Steel Ball Lock Pins with Plastic T-Handle GN 113.7
NEW
Stainless Steel Ball Lock Pins with Plastic T-Handle
GN 113.8 - Stainless Steel Heavy Duty Ball Lock Pins with Plastic T-Handle GN 113.8
NEW
Stainless Steel Heavy Duty Ball Lock Pins with Plastic T-Handle
GN 111 - Nickel Plated Brass Ball Chains GN 111
Nickel Plated Brass Ball Chains
RP 100 - T-Handle Rapid Release Pins with Steel Shank RP 100
T-Handle Rapid Release Pins with Steel Shank
RP 100.1 - T-Handle Rapid Release Pins with Stainless Steel Shank RP 100.1
T-Handle Rapid Release Pins with Stainless Steel Shank
  FR 100.2/LY 100 - Flanged Receptacles and Lanyards FR 100.2 /
LY 100
Flanged Receptacles
and Lanyards
GN 111.2 - Stainless Steel Retaining Cables GN 111.2
NEW
Stainless Steel Retaining Cables
           

J.W. Winco, Inc. © 2012 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351