Threaded body: Steel, zinc plated
finish
Plunger pin: Steel, hardened and ground Spring: Steel
Hand knob: Matte black glass filled nylon plastic, shock resistant.
 |
 |
An especially unique indexing plunger
mechanism that
offers the operator the ability to not only index the pin of the plunger into various positions (as with any other indexing plungers), but it also allows them to have the capability of clamping the two workpieces together. For applications that require it, this causes a more positive holding effect rather than relying only on the pin to secure the
workpiece.
Maximum heat resistance of nylon plastic hand knob: 110°C
(230°F). |