GN 7336 Knurled knob body: Glass fiber reinforced plastic, black matte
finish
Threaded body: Steel, zinc plated, blue passivated
Cover cap: Glass fiber reinforced plastic, light gray matte
finish

Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
|
|
GN 7336.7 clamping knobs with indexing plunger are used for positioning, securing and clamping adjusting elements simultaneously.
The axial movement of the handle (pulling) pulls the indexing plunger from the engaged position against the spring force, with the knob meanwhile remaining connected with form-lock to the clamping screw via a hexagonal element, permitting both clamping and releasing.
Maximum heat resistance of plastic: 130°C (265°F).

|