Threaded body: Stainless steel, European
standard 1.4305 (American standard 303 series)
Plunger pin:
Stainless
steel, ground
and chemically nickel plated
Knob:
Matte black glass fiber reinforced
nylon plastic, not removable Lock
nut: Stainless steel, black oxide finish, DIN 439 / ISO 4035
 |
 |
GN 817-NI indexing plungers offer the following advantages:
--Two retracting strokes l1 per plunger diameter
--Identical dimensions l2 for GN 817 and GN 817.1 series
--Defined thread length by an undercut at the end of the thread
Type G with threaded spindle is for applications where a specific
knob or special receptacle is required for operation.
Maximum heat resistance of nylon plastic hand knob: 110°C
(230°F).
|