JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 11 - Jig, Fixture and Fastening Components

Cam Units, Retaining Magnet Assemblies, Set Screws, T-Nuts, Spherical Washers, Swing Bolts, Lifting Eye Bolts and Nuts

Our jig & fixture section features products designed for fastening, fixing and workholding. Cam units and cam levers are used for quick clamping and release. Retaining magnet assemblies provide a simple, no-wear means of holding an object via magnetic forces. Toggle and thrust pads swivel to allow automatic seating against the surface of the workpiece. Serrated locking plates allow for components to be interlocked and set at a defined angle.

Solid, split and two-piece set collars function as grips on rods. Leveling sets are used for leveling and linking operations, and are offered in a number of different designs to accommodate a variety of applications. Ball transfer units are typically used to enable linear or rotary movement on conveyor tracks. Our offering of load rings (also called hoist rings) and lashing products offer extraordinary safety features.

In this fixture components section you will also find a great variety of set screws, bolts, nuts, screws, drill bushing and locating pins, and washers in both steel and stainless steel. We also offer a selection of forked, goose neck, and plain clamps for use in workholding.

Special modifications available:
   - kitting, packaging and labeling

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about fasteners on the J.W. Winco blog

  In This Section:
  Cam Units and Cam Levers   Fixture, Collar and Extension Nuts   C-Washers
  Retaining Magnet Assemblies   Quick Release, Slotted Spanner and Check Nuts   Forked, Goose Neck and Plain Clamps
  Set Screws (Hardened/Brass/Nylon)   Eye Nuts, Stop Bolts and Swing Bolts   Set Collars--Solid, Split and Two-Piece
  Toggle and Thrust Pads   Clamping Screws, Drill Bushings and Locating Pins   Spherical Washers and Leveling Sets
  Grub Screws, Clamping Pads and Shoulder Bolts   Flat, Countersunk, and Heavy Duty Washers   Lifting Eyes and Load Rings
  Studs, T-Slot Nuts and T-Slot Bolts   Serrated Locking Plates and Guide Housing   Ball Transfer Units
 
 

Cam Units and Cam Levers

  GN 927 - Clamping Levers with Eccentrical Cam GN 927
Clamping Levers with Eccentrical Cam, Tapped Type
GN 927 - Clamping Levers with Eccentrical Cam GN 927
Clamping Levers with Eccentrical Cam, with Threaded Stud
GN 918 - Steel Eccentrical Cam Units GN 918
Steel Eccentrical Cam Units
GN 918.5 - Stainless Steel Eccentrical Cam Units GN 918.5
Stainless Steel Eccentrical Cam Units
GN 918.1 - Steel Bottom Clamping Cam Units GN 918.1
Steel Bottom Clamping Cam Units
  GN 918.6 - Stainless Steel Bottom Clamping Cam Units GN 918.6
Stainless Steel Bottom Clamping Cam Units
GN 918.2 - Steel Top Clamping Cam Units GN 918.2
Steel Top Clamping Cam Units
GN 918.7 - Stainless Steel Top Clamping Cam Units GN 918.7
Stainless Steel Top Clamping Cam Units
GN 917 - Steel Double Cam Levers GN 917
Steel Double Cam Levers
GN 917.1 - Stainless Steel Double Cam Levers GN 917.1
Stainless Steel Double Cam Levers
  GN 919 - Hubs with Eccentric Cam GN 919
Hubs with Eccentric Cam
GN 928 - Shaft Clamping Units GN 928
Shaft Clamping Units
           
 

Retaining Magnet Assemblies

  GN 50.1 - Retaining Magnet Assemblies without Thread, Steel GN 50.1
Retaining Magnet Assemblies without Thread, Steel
GN 50.3 - Retaining Magnet Assemblies with Threaded Stud, Steel GN 50.3
Retaining Magnet Assemblies with Threaded Stud, Steel
GN 50.2 - Retaining Magnet Assemblies with Threaded Bushing, Steel GN 50.2
Retaining Magnet Assemblies with Threaded Bushing, Steel
GN 50.25 - Retaining Magnet Assemblies with Threaded Bushing, Stainless Steel GN 50.25
Retaining Magnet Assemblies with Threaded Bushing, Stainless Steel
GN 50.4 - Retaining Magnet Assemblies with Thru Hole, Steel GN 50.4
Retaining Magnet Assemblies with Thru Hole, Steel
  GN 50.45 - Retaining Magnet Assemblies with Thru Hole, Stainless Steel GN 50.45
Retaining Magnet Assemblies with Thru Hole, Stainless Steel
GN 58 - Pot Magnet Assemblies with Thru Hole, Steel GN 58
Pot Magnet Assemblies with Thru Hole, Steel
GN 51.2 - Retaining Magnet Assemblies with Threaded Bushing and Rubber Jacket, Steel GN 51.2
Retaining Magnet Assemblies with Threaded Bushing and Rubber Jacket, Steel
GN 51.5 - Retaining Magnet Assemblies with Internal Thread and Rubber Jacket, Steel GN 51.5
Retaining Magnet Assemblies with Internal Thread and Rubber Jacket, Steel
GN 51.3 - Retaining Magnet Assemblies with Threaded Stud and Rubber Jacket, Steel GN 51.3
Retaining Magnet Assemblies with Threaded Stud and Rubber Jacket, Steel
  GN 51.4 - Retaining Magnet Assemblies with Thru Hole and Rubber Jacket, Steel GN 51.4
Retaining Magnet Assemblies with Thru Hole and Rubber Jacket, Steel
GN 52.1 - Retaining Magnet Assemblies, Rod-Shaped, with Smooth Finish, Steel GN 52.1
Retaining Magnet Assemblies, Rod-Shaped, with Smooth Finish, Steel
GN 54.1 - Retaining Magnet Assemblies, Rod-Shaped, with Smooth Finish, Brass GN 54.1
Retaining Magnet Assemblies, Rod-Shaped, with Smooth Finish, Brass
GN 52.2 - Retaining Magnet Assemblies, Rod-Shaped, with Internal Thread, Steel GN 52.2
Retaining Magnet Assemblies, Rod-Shaped, with Internal Thread, Steel
GN 52.3 - Sandwich Magnet Assemblies, Rod-Shaped, with Internal Thread, Steel GN 52.3
Sandwich Magnet Assemblies, Rod-Shaped, with Internal Thread, Steel
  GN 52.4 - Retaining Magnet Assemblies, Rod-Shaped, with Stud, Steel GN 52.4
Retaining Magnet Assemblies, Rod-Shaped, with Stud, Steel
GN 60 - Button Type Magnets with Thru Hole, Steel GN 60
Button Type Magnets with Thru Hole, Steel
GN 62 - U-Shaped Magnets with Thru Hole, Steel GN 62
U-Shaped Magnets with Thru Hole, Steel
       
 

Hardened/Brass/Nylon Set Screws

  GN 913.2 - Steel Set Screws with Hardened Tip GN 913.2
Steel Set Screws with Hardened Tip
GN 913.3 - Steel Set Screws with Brass or Nylon Tip GN 913.3
Steel Set Screws with Brass or Nylon Tip
GN 913.5 - Stainless Steel Set Screws with Brass or Nylon Tip GN 913.5
Stainless Steel Set Screws with Brass or Nylon Tip
GN 605 / GN 605.6 - Steel Socket Set Screws with Ball Point Ends GN 605 /
GN 605.6
Steel Socket Set Screws with Ball Point Ends
GN 605-NI - Stainless Steel Socket Set Screws with Ball Point Ends GN 605-NI
Stainless Steel Socket Set Screws with Ball Point Ends
  GN 606 - Steel Socket Head Cap Screws with Ball Point Ends GN 606
Steel Socket Head Cap Screws with Ball Point Ends
 
GN 606-NI - Stainless Steel Socket Head Cap Screws with Ball Point Ends GN 606-NI
Stainless Steel Socket Head Cap Screws with Ball Point Ends
GN 551.1 - Steel Fully Threaded Studs GN 551.1
Steel Fully Threaded Studs
 

Toggle and Thrust Pads

  TSP/TSPS - Steel or Stainless Steel Toggle Pads TSP /TSPS
Steel or Stainless Steel Toggle Pads
STP - Steel Serrated Toggle Pads STP
Steel Serrated Toggle Pads
GN 346 - Ball Joint Thrust Pads GN 346
Ball Joint Thrust Pads
GN 347 - Swivel Hexagon Nuts with Tapped Socket GN 347
Swivel Hexagon Nuts with Tapped Socket
GN 806 - Protective Caps GN 806
Protective Caps
  DIN 6311 - Steel Thrust Pads DIN 6311
Steel Thrust Pads
GN 631.5 - Stainless Steel Thrust Pads GN 631.5
NEW
Stainless Steel Thrust Pads
GN 6311.1 - Steel Thrust Pads GN 6311.1
Steel Thrust Pads
 

Grub Screws, Clamping Pads and Shoulder Bolts

  DIN 6332 - Steel Grub Screws with Hardened or Unhardened Tip DIN 6332
Steel Grub Screws with Hardened or Unhardened Tip
GN 638 / GN 638-NI - Steel and Stainless Steel Grub Screw and Thrust Pad Assemblies GN 638 /
GN 638-NI
Steel and Stainless Steel Grub Screw and Thrust Pad Assemblies
KHTS - Knurled Head Toggle Clamp Screws KHTS
Knurled Head Toggle Clamp Screws
TS - Swivel Screw Clamps TS
Swivel Screw Clamps
KHS - Steel and Stainless Steel Knurled Thumb Screws KHS
Steel and Stainless Steel Knurled Thumb Screws
  DPHS - Steel Knurled Head Thumb Screws with Dog Point DPHS
Steel Knurled Head Thumb Screws with Dog Point
GN 709.1 - Clamping Pads with Threaded Stem GN 709.1
Clamping Pads with Threaded Stem
GN 709.2 - Clamping Pads with Tapped Body GN 709.2
Clamping Pads with Tapped Body
GN 709.3 - Clamping Pads with Height Adjustment GN 709.3
Clamping Pads with Height Adjustment
GN 409.1 - Steel Positioning Elements with Male Thread GN 409.1
NEW
Steel Positioning Elements with Male Thread
  GN 409.2 - Steel Positioning Elements, Tapped GN 409.2
NEW
Steel Positioning Elements, Tapped
GN 732 - Steel Cylinder Head Shoulder Bolts GN 732
Steel Cylinder Head Shoulder Bolts
           
 

Studs, T-Slot Nuts and T-Slot Bolts

  DIN 6379 - Metric Size Steel Double Ended Threaded Studs DIN 6379
Metric Size Steel Double Ended Threaded Studs
DIN 787 - Metric Size Steel T-Slot Bolts DIN 787
Metric Size Steel T-Slot Bolts
GN 506 - Metric Size Steel T-Nuts with Guide Step GN 506
NEW
Metric Size Steel T-Nuts with Guide Step
GN 506.1 - Metric Size Steel T-Nuts with Guide Step GN 506.1
NEW
Metric Size Steel T-Nuts without Guide Step
GN 506.1-NI - Metric Size Stainless Steel T-Nuts with Guide Step GN 506.1
NEW
Metric Size Stainless Steel T-Nuts without Guide Step
  GN 506.2 - Metric Size Steel T-Nuts with Spring Washer GN 506.2
NEW
Metric Size Steel T-Nuts with Spring Washer
No. 508 L - Metric Size Extended T-Slot Nuts No. 508 L
Metric Size Extended T-Slot Nuts
No. 508 R - Metric Size Steel T-Slot Nuts Semi-Finished No. 508 R
Metric Size Steel T-Slot Nuts Semi-Finished
DIN 508 - Metric Size T-Slot Nuts DIN 508
Metric Size T-Slot Nuts
DIN 508-NI - Metric Size Stainless Steel T-Slot Nuts DIN 508-NI
Metric Size Stainless Steel T-Slot Nuts
  GN 508.2 - Metric Size Steel Slip Proof T-Nuts GN 508.2
Metric Size Steel Slip Proof T-Nuts
STN - Inch Size Steel Standard T-Slot Nuts STN
Inch Size Steel Standard T-Slot Nuts
No. 508 F - Metric Size Steel T-Slot Nuts with Spring No. 508 F
Metric Size Steel T-Slot Nuts with Spring
No. 797 - Metric Size Steel "Rhombus" T-Slot Bolts No. 797
Metric Size Steel "Rhombus" T-Slot Bolts
GN 508.1 - Metric Size Steel Rhombus T-Slot Nuts GN 508.1
Metric Size Steel Rhombus T-Slot Nuts
  No. 510 - Metric Size Steel "Rhombus" T-Removable Nuts No. 510
Metric Size Steel "Rhombus" T-Removable Nuts
               
 

Fixture, Collar and Extension Nuts

  DIN 6330 B - Metric Size Steel Fixture Nuts DIN 6330 B
Metric Size Steel Fixture Nuts
GN 6330-NI - Metric Size Stainless Steel Fixture Nuts GN 6330-NI
Metric Size Stainless Steel Fixture Nuts
KN - Steel Knurled Fixture Nuts KN
Steel Knurled Fixture Nuts
DIN 6331 - Metric Size Steel Collar Nuts DIN 6331
Metric Size Steel Collar Nuts
No. 6334 - Metric Size Steel Extension Nuts No. 6334
Metric Size Steel Extension Nuts
  No. 6334 - Inch Size Steel Extension Nuts No. 6334
Inch Size Steel Extension Nuts
               
 

Quick Release, Slotted Spanner and Check Nuts

  GN 6333 - Metric Size Steel Quick Release Hex Nuts GN 6333
Metric Size Steel Quick Release Hex Nuts
DIN 1804 - Metric Size Steel Slotted Spanner Nuts DIN 1804
Metric Size Steel Slotted Spanner Nuts
CN - Steel Check Nuts CN
Steel Check Nuts
       
 

Eye Nuts, Stop Bolts and Swing Bolts

  DIN 444 - Metric Size Steel Swing Bolts DIN 444
Metric Size Steel Swing Bolts
DIN 444-NI - Metric Size Stainless Steel Swing Bolts DIN 444-NI
Metric Size Stainless Steel Swing Bolts
GN 1524 - Metric Size Steel Swing Bolts with Extended Thread Length GN 1524
Metric Size Steel Swing Bolts with Extended Thread Length
SEB - Inch Size Steel Swing Bolts SEB
Inch Size Steel Swing Bolts
LB - Inch Size Steel Latch Bolts LB
Inch Size Steel Latch Bolts
  GN 444.2 - Metric Size Steel Eye Nuts GN 444.2
Metric Size Steel Eye Nuts
 

Clamping Screws, Drill Bushings and Locating Pins

  GN 251 - Metric Size Steel Clamping Screws GN 251
Metric Size Steel Clamping Screws
GN 251.2 - Metric Size Stop Bolts with Limit Switch GN 251.2
Metric Size Stop Bolts with Limit Switch
GN 230 - Metric Size Steel Tenon Nuts GN 230
Metric Size Steel Tenon Nuts
GN 418 - Metric Size Steel Cam Point Screws GN 418
NEW
Metric Size Steel Cam Point Screws
GN 418.1 - Metric Size Steel Cam Point Levers GN 418.1
NEW
Metric Size Steel Cam Point Levers
  DIN 172 / DIN 179 - Drill Bushings DIN 172 / DIN 179
NEW
Drill Bushings
GN 770 - Metric Size Locating Pin Bushings GN 770
Metric Size Locating Pin Bushings
DIN 6320 - Steel Jig Feet DIN 6320
NEW
Steel Jig Feet
GN 6321.1 - Steel Seating Pins GN 6321.1
NEW
Steel Seating Pins
GN 6322 - Steel Workholding Pins GN 6322
NEW
Steel Workholding Pins
  GN 771 - Metric Size Locating Pins GN 771
Metric Size Locating Pins
GN 771.1 - Metric Size Locating Pins GN 771.1
NEW
Metric Size Locating Pins
ATLS - Inch Size Steel Adjustable Threaded Locating Screws ATLS
Inch Size Steel Adjustable Threaded Locating Screws
 JS - Inch Size Steel Jack Screws JS
Inch Size Steel Jack Screws
   
                     
 

Flat, Countersunk, and Heavy Duty Washers

  DIN 6340 - Metric Size Steel Heavy Duty Flat Washers DIN 6340
Metric Size Steel Heavy Duty Flat Washers
GN 6339 - Metric Size Steel Heavy Duty Washers GN 6339
Metric Size Steel Heavy Duty Washers
GN 6341 - Metric Size Steel Washers GN 6341
NEW
Metric Size Steel Washers
GN 6341-NI - Metric Size Stainless Steel Washers GN 6341-NI
NEW
Metric Size Stainless Steel Washers
FWS - Inch Size Steel Heavy Duty Flat Washers FWS
Inch Size Steel Heavy Duty Flat Washers
  FWS - Inch Size Stainless Steel Heavy Duty Flat Washers FWS
Inch Size Stainless Steel Heavy Duty Flat Washers
GN 184 - Steel Countersunk Washers GN 184
Steel Countersunk Washers
GN 184.5 - Stainless Steel Countersunk Washers GN 184.5
Stainless Steel Countersunk Washers
GN 185 - Stainless Steel Countersunk Washers with Plastic Cover Disk GN 185
Stainless Steel Countersunk Washers with Plastic Cover Disk
   
 

Serrated Locking Plates and Guide Housing

  GN 338 - Disks with Cover Cap GN 338
Disks with Cover Cap
GN 187.1 - Steel Guide Housing GN 187.1
Steel Guide Housing
GN 187.1-NI - Stainless Steel Guide Housing GN 187.1-NI
NEW
Stainless Steel Guide Housing
GN 187.4 - Sintered Steel Serrated Locking Plates GN 187.4
NEW
Sintered Steel Serrated Locking Plates
GN 187.4 - Sintered Steel Serrated Locking Plates GN 187.4-NI
NEW
Sintered Stainless Steel Serrated Locking Plates
 

C-Washers

  GN 183 - Metric Size Steel C-Washers GN 183
Metric Size Steel C-Washers
c-washer DIN 6371
Metric Size Steel Captive
C-Washers
HDCW - Inch Size Steel Heavy Duty C-Washers HDCW
Inch Size Steel Heavy Duty C-Washers
SCW - Inch Size Steel Swing C-Washers SCW
Inch Size Steel Swing C-Washers
 

Forked, Goose Neck and Plain Clamps

  No. 6430 - Atlas Screw Jacks with Jam Nut No. 6430
Atlas Screw Jacks with Jam Nut
 DIN 6314 - Plain Clamps DIN 6314
Plain Clamps
 No. 6314 V - Adjustable Plain Clamps with Adjusting Screw No. 6314 V
Adjustable Plain Clamps with Adjusting Screw
No. 6314 Z - Step Clamps No. 6314 Z
Step Clamps
  DIN 6315 B - Forked Clamps Tapered DIN 6315 B
Forked Clamps Tapered
No. 6315 GN - Forked Clamps with Shoe End No. 6315 GN
Forked Clamps with Shoe End
DIN 6315 C - Forked Clamps with Pin End DIN 6315 C
Forked Clamps with Pin End
DIN 6316 - Goose Neck Clamps DIN 6316
Goose Neck Clamps
No. 6317 - Double Ended Goose Neck Clamps No. 6317
Double Ended Goose Neck Clamps
  No. 6316 V - Adjustable Goose Neck Clamps with Adjusting Screw No. 6316 V
Adjustable Goose Neck Clamps with Adjusting Screw
 

Solid, Split and Two-Piece Set Collars

  GN 704 - Inch and Metric Size Aluminum Quick Release Set Collars GN 704
NEW
Inch and Metric Size Aluminum Quick Release Set Collars
GN 705 - Metric Size Steel Set Collars GN 705
Metric Size Steel Set Collars
GN 705-NI - Metric Size Stainless Steel Set Collars GN 705-NI
Metric Size Stainless Steel Set Collars
GN 706.2 - Metric Size Steel Split Set Collars GN 706.2
Metric Size Steel Split Set Collars
GN 706.2-NI - Metric Size Stainless Steel Split Set Collars GN 706.2-NI
Metric Size Stainless Steel Split Set Collars
  GN 706.3 - Metric Size Steel Threaded Set Collars GN 706.3
NEW
Metric Size Steel Threaded Set Collars
GN 706.3 - Metric Size Stainless Steel Threaded Set Collars GN 706.3
NEW
Metric Size Stainless Steel Threaded Set Collars
GN 707.2 - Metric Size Steel Two-Piece Split Set Collars GN 707.2
Metric Size Steel Two-Piece Split Set Collars
GN 707.2-NI - Metric Size Stainless Steel Two-Piece Split Set Collars GN 707.2-NI
Metric Size Stainless Steel Two-Piece Split Set Collars
   
 

Spherical Washers and Leveling Sets

  DIN 6319 C - Metric Size Steel Spherical Seat Washers DIN 6319 C
Metric Size Steel Spherical Seat Washers
DIN 6319 D - Metric Size Steel Dished Washers DIN 6319 D
Metric Size Steel Dished Washers
DIN 6319 G - Metric Size Steel Large O.D. Dished Washers DIN 6319 G
Metric Size Steel Large O.D. Dished Washers
DIN 6319-NI - Metric Size Stainless Steel Spherical Seat Washers DIN 6319-NI
Metric Size Stainless Steel Spherical Seat Washers
TPSWS - Inch Size Steel Two-Piece Spherical Washers TPSWS
Inch Size Steel Two-Piece Spherical Washers
  GN 350.3 / GN 350.3-NI - Spherical Leveling Washers GN 350.3 /
GN 350.3-NI
Spherical Leveling Washers
GN 350 - Steel Leveling Sets, Long Model GN 350
Steel Leveling Sets, Long Model
GN 350-NI - Stainless Steel Leveling Sets, Long Model GN 350-NI
Stainless Steel Leveling Sets, Long Model
GN 350.1 - Steel Leveling Sets, Short Model GN 350.1
Steel Leveling Sets, Short Model
GN 350.1-NI - Stainless Steel Leveling Sets, Short Model GN 350.1-NI
Stainless Steel Leveling Sets, Short Model
  GN 350.2 - Steel Leveling Sets, with Spherical Washers GN 350.2
Steel Leveling Sets, with Spherical Washers
GN 350.2-NI - Stainless Steel Leveling Sets, with Spherical Washers GN 350.2-NI
Stainless Steel Leveling Sets, with Spherical Washers
 

Lifting Eyes and Load Rings

  DIN 582 - Metric Size Steel Lifting Eyes DIN 582
Metric Size Steel Lifting Eyes
DIN 582-NI - Metric Size Stainless Steel Lifting Eyes DIN 582-NI
NEW
Metric Size Stainless Steel Lifting Eyes
DIN 580 - Metric Size Steel Lifting Eye Bolts DIN 580
Metric Size Steel Lifting Eye Bolts
GN 581 - Inch and Metric Size Steel Safety Swivel Lifting Eye Bolts GN 581
Inch and Metric Size Steel Safety Swivel Lifting Eye Bolts
GN 581.5 - Metric Size Stainless Steel Safety Swivel Lifting Eye Bolts GN 581.5
Metric Size Stainless Steel Safety Swivel Lifting Eye Bolts
  GN 583 - Metric Size Steel Safety Swivel Lifting Eye Nuts GN 583
Metric Size Steel Safety Swivel Lifting Eye Nuts
GN 586 - Inch and Metric Size Steel Safety Swivel Load Rings GN 586
Inch and Metric Size Steel Safety Swivel Load Rings
GN 587 - Metric Size Steel Weldable Load Rings GN 587
Metric Size Steel Weldable Load Rings
 

Ball Transfer Units

  GN 509 - Ball Transfer Units GN 509
Ball Transfer Units
GN 509.1 - Heavy Duty Ball Transfer Units GN 509.1
Heavy Duty Ball Transfer Units
GN 509.3 - Spring Retainers for Ball Transfer Units GN 509.3
Spring Retainers for Ball Transfer Units

J.W. Winco, Inc. © 2012 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351