Inch Size, Steel
Adjustable Threaded Locating Screws

 

ATLS
wo
ATLS
RoHS Compliant

ATLS ATLS

Specification
Heat treated steel with black oxide finish

Information
Used where permanent location of one part in relation to another is desired. Point is usually spotted in hole or slot.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
A Thread
B
C
D
E
F
G
10-32
1.00
(25.4)
.13
(3.3)
.13
(3.3)
.13
(3.3)
.19
(4.8)
.25
(6.4)
1/4-28
1.50
(38.1)
.19
(4.8)
.19
(4.8)
.19
(4.8)
.25
(6.4)
.38
(9.7)
3/8-24
2.00
(50.8)
.25
(6.4)
.25
(6.4)
.25
(6.4)
.38
(9.7)
.50
(12.7)
1/2-20
2.50
(63.5)
.31
(7.9)
.31
(7.9)
.31
(7.9)
.50
(12.7)
.63
(16.0)
5/8-18
3.00
(76.2)
.38
(9.7)
.38
(9.7)
.38
(9.7)
.63
(16.0)
.75
(19.1)