Metric Size, Steel
Dished Washers
DIN 6319 D
DIN 6319 D

RoHS Compliant

DIN 6319 D
DIN 6319 D
Specification
Information
Washer: Steel, case hardened and phosphated

Mainly used with DIN 6319 C spherical washers and only to be used where full surface contact is assured, i.e. never used over slots.
These washers serve to transmit clamping forces in cases where the clamping elements have to compensate uneven surfaces.
See also:
DIN 6319-NI metric size stainless steel two-piece spherical washers
TPSWS inch size steel or stainless steel two-piece spherical washers
DIN 6319 G steel dished washers
GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
Fits Bolt Thread Size

d2
d4
h3
Weight
Per Each
(Grams)
M6
7.1
12
2.8
1.5
M8
9.6
17
3.5
4
M10
12
21
4.2
6.5
M12
14.2
24
5
10
M14
16.5
28
5.6
18
M16
19
30
6.2
19
M20
23.2
36
7.5
32
M24
28
44
9.5
63
M30
35
56
12
133
M36
42
68
15
236
M42
49
78
18
365
M48
56
92
22
641