Metric Size, Steel
Cam Point Screws
GN 418
wo
GN 418

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Body: Steel, case hardened, HRC 56 +/- 1, zinc plated, blue passivated

GN 418 cam point screws are simple clamping elements for a wide variety of different uses. They are sturdy and compact, requiring a minimum of installation space and offering ultimate convenience and ease in handling.
The F clamping forces given in the table refer to the maximum permitted tightening torque and the specified screw-in depth t.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number
d1
nom. dimen- sion
d2
Thread
l length
h1
h2
r1
r2
s1
s2
A/F
x
+/- .2 mm
z
+/- .2 mm
Max. Tightening Torque [Nm]
Max. Clamping Force F [N]
Type R
Right Hand Thread (Clock- wise Turn to Clamp)
Type L
Left Hand Thread (Counter-Clock- wise Turn to Clamp)
11
(.43)
M4 x .7
12
(.47)
4
(.16)
2.6
(.10)
4.8
(.19)
5.5
(.22)
.46
(.02)
.66
(.03)
3
(.12)
4
(.16)
5
(.20)
2
100
16
(.63)
M6 x 1.0
16
(.63)
5.5
(.22)
5
(.20)
6.7
(.23)
7.8
(.30)
.75
(.03)
1.08
(.04)
5
(.20)
5.9
(.24)
7
(.28)
6
400
19
(.75)
M8 x 1.25
20
(.79)
6.5
(.26)
5.8
(.23)
8.3
(.32)
9.6
(.37)
.92
(.04)
1.23
(.05)
6
(.24)
7.1
(.28)
8.6
(.33
25
3000
24
(.94)
M10 x 1.5
24
(.94)
8
(.31)
6.3
(.25)
9.8
(.38)
11.8
(.47)
1.05
(.04)
2.02
(.08)
8
(.31)
8.5
(.33)
10.3
(.08)
40
4500
27
(1.06)
M12 x 1.75
18
(.71)
9
(.35)
8,5
(.33)
11.7
(.46)
13.6
(.53)
1.29
(.05)
1.91
(.08)
10
(.39)
10.1
(.39)
12.2
(.48)
55
6000
27
(1.06)
M12 x 1.75
30
(1.18)
9
(.35)
8.5
(.33)
11.7
(.46)
13.6
(.53)
1.29
(.05)
1.91
(.08)
10
(.39)
10.1
(.39)
12.2
(.48)
45
5000
35
(1.38)
M16 x 2.0
24
(.94)
12
(.47)
10.7
(.42)
15.6
(.61)
17.7
(.70)
1.46
(.06)
2.10
(.08)
14
(.55)
13.2
(.52)
16.3
(.64)
90
10000
35
(1.38)
M16 x 2.0
40
(1.57)
12
(.47)
10.7
(.42)
15.6
(.61)
17.7
(.70)
1.46
(.06)
2.10
(.08)
14
(.55)
13.2
(.52)
16.3
(.64)
70
7500


Function and Assembly Instructions