Metric Size, Stainess Steel
T-Nuts without Guide Step
For Aluminum Extrusions
GN 506.1-NI
wo
GN 418

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Body: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

GN 506.1-NI T-nuts without guide step can be slid into position, i.e., they can be inserted at any point along the slot.
The spring loaded ball will prevent an unwanted movement of the nut in the slot which is highly desirable on a bed with the T-slots in a vertical position.
As an example, GN 506.1-NI T-nuts can be used to fit hinges to commercially available extrusion rails.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number
b
T-Nut
d1
Thread
d2
e
(+/-.5 mm)
h1
h2
m
for slot width a
14 -.1mm
(.55)          
M4 x .7
5
(.20)
22.5
(.89)
7.4
(.29)
1.7
(.07)
6.8
(.27)
8
(.31)
M5 x .8
M6 x 1.0
M8 x 1.25