Metric Size, Steel
T-Nuts with Spring Washer
For Aluminum Extrusions
GN 506.2
wo
GN 418

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Body: Steel, C45K, zinc plated, blue passivated
Spring washer: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

GN 506.2 T-nuts can be slid into position, i.e., they can be inserted at any point along the slot.
The spring washer prevents an unwanted movement of the nut in the slot which is highly desirable on a bed with the T-slots in a vertical position. The unique feature of this design is that different slot heights can be bridged.
As an example, GN 506.2 T-nuts can be used to fit hinges to commercially available extrusion rails.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number
a
T-Nut
d
Thread
e1
e2
h1
h2
h3
(-.1 mm)
for slot width a
8 +/-.1mm
(.31)           
M4 x .7
16
(.63)
11.5
(.45)
5.8
(.23)
8.5
(.33)
1
(.04)
8
(.31)
M5 x .8
M6 x 1.0
M8 x 1.5

10 -.1mm
   +.3mm
(.39)          

M5 x .8
20.5
(.81)
13.8
(.54)
5.2
(.22)
10.2
(.40)
1.5
(.06)
10
(.39)
M6 x 1.0
M8 x 1.5