|
Ring: Forged steel, annealed, bright pink powder coated finish
Threaded socket head bolt: Steel, European standard
10.9 grade
Hex key cover plate: Zinc plated steel
|
 |
GN 581 swivel lifting eye bolts
offer a high load carrying capacity and are tested to meet high
safety standards. The nominal values for load capacity in the
table are for the most disadvantageous loading conditions.
Unlike DIN 580 lifting eye bolts, the GN 581 lifting eye ring
is mounted in a bearing and can be rotated. The ring can be
positioned in the direction of the load to make use of its optimum
strength. The higher load bearing capacity as compared with
DIN 580 lifting eye bolts permits the use of smaller mounting
bolts.
The special cap screw cannot be removed from the ring.
Lifting eye bolts, see DIN 580.
Lifting eyes, see
DIN 582. |