Inch and Metric Size, Stainless Steel
Socket Set Screws
With Full, Flat and Serrated Ball Point Ends
GN 605-NI
GN 605-NI

ISO 9001 Supplier

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 605-NI
Specification
Information

Body: Stainless steel
European standard 1.4301
(American standard 304)
Ball: Stainless steel 1.4006
(American standard 410)
Hardened

Stainless steel socket set screws with full ball point GN 606 type AN are used in applications where a ball point is required.
The flat faced moveable ball allows the clamping or supporting of non-parallel surfaces. Indentation on the workpiece is eliminated and the workpiece does not alter its position during clamping.
Socket set screws with safety twist ball are designed so the flat faced ball cannot twist more than a maximum of 9 degrees. This allows full clamping of the flat faced ball at all times.
Stainless steel socket head cap screws with ball point, see GN 606-NI.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Full and Flat Balls without Safety Feature

Dimensions in:

inches
(millimeters)

Part Number
d1
Thread
l1 
Thread Length
d2
d3
l2
A/F
Full Ball
Flat Ball
--
6-32
.250
.078
(1.98)
.061
(1.56)
.024
(.61)
.063
(1.59)
8-32
.375
.094
(2.38)
.075
(1.91)
.030
(.76)
.078
(1.98)
10-24
.500
.125
(3.18)
.103
(2.61)
.039
(.99)
.094
(2.38)
.625
10-32
.500
.125
(3.18)
.103
(2.61)
.039
(.99)
.094
(2.38)
.625
1/4-20
.500
.156
(3.97)
.124
(3.14)
.049
(1.24)
.125
(3.18)
.625
5/16-18
.750
.219
(5.56)
.172
(4.37)
.067
(1.70)
.156
(3.97)
.875
3/8-16
.625
.266
(6.75)
.210
(5.32)
.079
(2.01)
.187
(4.76)
.750
1/2-13
.750
.344
(8.73)
.266
(6.76)
.102
(2.59)
.250
(6.35)
1.50
Metric Table - Full and Flat Balls without Safety Feature

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l1 
Thread Length
d2
d3
l2
A/F
Full Ball
Flat Ball
M4 x .7
6
2.5
(.10)
2.2
(.09)
.4
(.02)
2
(.08)
10
16
M5 x .8
8
3
(.12)
2.4
(.09)
.6
(.02)
2.5
(.10)
12
20
M6 x 1.0
10
4
(.16)
3.2
(.13)
.8
(.03)
3
(.12)
16
20
25
M8 x 1.25
10
5.5
(.22)
4.5
(.18)
1.2
(.05)
4
(.16)
12
20
25
30
M10 x 1.5
12
7
(.28)
6
(.24)
1.7
(.07)
5
(.20)
16
20
25
35
M12 x 1.75
16
8.5
(.33)
7.2
(.28)
2
(.08)
6
(.24)
20
30
40
M16 x 2.0
20
12
(.47)
10.7
(.42)
3.3
(.13)
8
(.31)
25
35
50
Metric Table - Flat Balls with Safety Twist Feature

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l1 
Thread
Length
d3
A/F
Plain
Flat Ball
Serrated
Flat Ball
M6 x 1.0
10
3.2
(.13)
3
(.12)
16
20
25
M8 x 1.25
10
4.5
(.18)
4
(.16)
12
20
25
30
M10 x 1.5
12
6
(.24)
5
(.20)
16
20
25
35
M12 x 1.75
16
7.2
(.28)
6
(.24)
20
30
40
M16 x 2.0
20
10.7
(.42)
8
(.31)
25
35
50