Metric Size, Steel
Grub Screw and Thrust Pad Assemblies
GN 631.2

GN 631.2

GN 631.2
GN 631.2
Specification
Information
Grub screw: Steel, black oxide finish
Thrust pad: Black nylon plastic (Delrin®)

Thrust pads GN 631 with ball point grub screw GN 632.1 are ideal to transmit clamping forces.
They lean to uneven and unparallel surfaces.
They are easy to press onto the ball point of the grub screw by hand.
Grub screw and thrust pad may be ordered separately.
Thrust pad, see GN 631
Grub screw, see GN 632.1

See our technical section for information
on heat resistance of plastic pad.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2
Thread
l1
Stud Length
d1
l2
l3
M8 x 1.25
35
15
(.59)
7.6
(.30)
2.5
(.10)
45
58
M10 x 1.5
44
18
(.71)
9.2
(.36)
3.8
(.15)
57
74
M12 x 1.75
57
21
(.83)
10
(.39)
3.4
(.13)
74
94