Metric Size, Steel
Quick Release Hex Nuts
GN 6333

RoHS Compliant
DIN 6340 DIN 6340
Specification
Information

Hex nuts: Steel, forged, zinc plated, tensile strength 1000 N/mm2


GN 6333 quick release hex nuts are used in applications where the nut needs to be moved quickly to the clamping position, and to be removed quickly after loosening.
The nut can be clamped into position with a wrench, but there is no "locking" of the thread to the shaft.
These nuts provide easy mounting/dismantling, even in tight spaces.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3~ h1 h2~ h3~ h4~ s
10NEVG
Download the CAD
M10 x 1.5
26.5
(1.04)
19
(.75)
25.5
(1.00)
22
(.87)
3.5
(.14)
37.5
(1.48)
24
(.94)
12NEVG
Download the CAD
M12 x 1.75
26.5
(1.04)
19
(.75)
25.5
(1.00)
22
(.87)
3.5
(.14)
37.5
(1.48)
24
(.94)
16NEVG
Download the CAD
M16 x 2.0
35
(1.38)
28
(1.10)
23
(.91)
10
(.39)
3
(.12)
36
(1.42)
27
(1.06)
20NEVG
Download the CAD
M20 x 2.5
42
(1.65)
34
(1.34)
29
(1.14)
11
(.43)
3.5
(.14)
45
(1.77)
34
(1.34)
24NEVG
Download the CAD
M24 x 3.0
50.4
(1.99)
44.2
(1.74)
34.8
(1.37)
12
(.47)
4
(.16)
54
(2.13)
41
(1.61)