Body: Stainless steel, matte shot-blast
finish, European Standard No. 1.4305 (American Standard Series
303)
DIN 912 socket cap screw: Stainless steel, European Standard
A2-1.4310 (American Standard Series 304)

|
 |
GN 706-NI split set collars can safely
and simply be assembled with high clamping force witout damaging
the surface of the shaft.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can
also be used for fixing or triggering other components such
as end limit switches.
For
steel semi-split set collars, see GN 706.2.
For steel split set collars, see GN 707.2.
For
stainless steel split set collars, see GN 707.2-NI.
|