Metric Size, Steel
Split Set Collars
GN 706
GN 706

GN 706 GN 706
Specification
Information
Body: Steel, black oxide finish
DIN 912 socket cap screw: European 8.8 grade steel, blackened finish


GN 706 split set collars can safely and simply be assembled with high clamping force witout damaging the surface of the shaft.
Shaft tolerance should be within h11.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H8)
Bore
b s t x~
Protrusion of
Cap Screw
d3
Socket Cap Screw Size
6MOA0
Download the CAD
20
(.78)
6
(.24)
9
(.35)
1.5
(.06)
3.8
(.15)
.3
(.012)
M3 x 4
8MOA1
Download the CAD
22
(.87)
8
(.31)
9
(.35)
1.5
(.06)
3.5
(.14)
.2
(.007)
M3 x 4
10MOA2
Download the CAD
26
(1.02)
10
(.39)
11
(.43)
1.5
(.06)
3.5
(.14)
1
(25.4)
M4 x 5
12MOA3
Download the CAD
30
(1.18)
12
(.47)
11
(.43)
1.5
(.06)
4
(.16)
.2
(.007)
M4 x 5
14MOA4
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
1.5
(.06)
4
(.16)
.2
(.007)
M4 x 5
15MOA5
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
2.5
(.10)
5
(.20)
1
(25.4)
M5 x 8
16MOA5
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
2.5
(.10)
4.5
(.18)
1
(25.4)
M5 x 8
18MOA6
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
2.5
(.10)
6
(.24)
.2
(.007)
M5 x 8
20MOA6
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
2.5
(.10)
5
(.20)
.2
(.007)
M5 x 8
22MOA7
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
2.5
(.10)
6.5
(.25)
0
(.00)
M5 x 8
25MOA7
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
2.5
(.10)
5
(.20)
0
(.00)
M5 x 8
28MOA8
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
2.5
(.10)
7
(.28)
0
(.00)
M6 x 8
30MOA8
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
2.5
(.10)
6
(.24)
0
(.00)
M6 x 8
32MOA9
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
2.5
(.10)
7.5
(.30)
0
(.00)
M6 x 8
35MOA9
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
2.5
(.10)
6
(.24)
0
(.00)
M6 x 8
40MOB0
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
2.5
(.10)
6
(.24)
.2
(.007)
M6 x 8