Body: Stainless steel, matte shot-blast
finish, European Standard No. 1.4305 (American Standard Series
303)
DIN 912 socket cap screw: Stainless steel, European Standard
A2-1.4310 (American Standard Series 304)

|
 |
GN 707-NI two-piece split set collars
are used when the collar cannot be slipped over a shaft.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can
also be used for fixing or triggering other components such
as end limit switches.
For steel split set collars, see GN 707.2.
For
steel semi-split set collars, see GN 706.2.
For
stainless steel semi-split set collars, see GN 706.2-NI.
|