Metric Size
Self-Lubricating Rod End Bearings
With Threaded Stem

DIN 648

 



 
Specification
Information

Body: Steel, zinc-plated  
Thread: Metric right or left hand
Liner: PTFE, self-lubricating  
Ball socket: Bearing steel, 100 Cr6, hardened and ground

Shipping

Rod ends are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, required linear, rotational or oscillatory motions.  
The external ring is made of a special bronze material which makes these rod ends self-lubricating, maintenance-free, and guaranteed lowest friction. In addition, these joints have less increase of clearance after longer operating hours than rod ends with PTFE-surface, and therefore higher life expectancy.  
Operating temperature: -30°C (-22°F) to 150°C (300°F).

See our technical section for H7 metric bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
(H7) Bore
d2
Thread
d3
d4
d5
Ball-Ø
h1
h2
l3
l4
t2
Max.
Tilting
Angle
Fs
(daN)
Right Hand
Thread
Left Hand
Thread
5
(.20)
M5 x .8
18
(.71)
7.7
(.30)
11.11
(.44)

6
(.24)

8
(.31)
33
(1.30)
42
(1.65)
19
(.75)
13
300

6
(.24)

M6 x 1.0
20
(.79)
8.9
(.35)
12.70
(.50)
6.75
(.27)

9
(.35)

36
(1.42)
46
(1.81)
21
(.83)
13
400
8
(.31)
M8 x 1.25
24
(.94)
10.4
(.41)
15.88
(.63)
9
(.35)
12
(.47)
42
(1.65)
54
(2.13)
25
(.98)
14
800
10
(.39)
M10 x 1.25
28
(1.10)
12.9
(.51)
19.05
(.75)
10.5
(.41)
14
(.55)
48
(1.89)
62
(2.44)
28
(1.10)
13
1300
12
(.47)
M12 x 1.75
32
(1.26)
15.4
(.61)
22.23
(.88)
12
(.47)
16
(.63)

54
(2.13)

70
(2.76)

32
(1.26)

13
1700
12
(.47)
M12 x 1.25
32
(1.26)
15.4
(.61)
22.23
(.88)
12
(.47)
16
(.63)

54
(2.13)

70
(2.76)

32
(1.26)

13
1700
14
(.55)
M14 x 2.0
36
(1.42)
16.8
(.66)
25.40
(1.00)
13.5
(.53)
19
(.75)
60
(2.36)
78
(3.07)
36
(1.42)
15
3600
16
(.63)
M16 x 2.0
42
(1.65)
19.3
(.76)
28.58
(1.13)
15
(.59)
21
(.83)
66
(2.60)
87
(3.43)
37
(1.46)
15
4800
--
16
(.63)
M16 x 1.5
42
(1.65)
19.3
(.76)
28.58
(1.13)
15
(.59)
21
(.83)
66
(2.60)
87
(3.43)
37
(1.46)
15
4800
20
(.79)
M20 x 1.5
50
(1.97)
24.3
(.96)
34.93
(1.38)
18
(.71)
25
(.98)
78
(3.07)
103
(4.06)
45
(1.77)
14
5200