|
Housing and threaded shank: Stainless steel, European Standard
No. 1.4305 (American Standard 303)
Ball: Hardened
Ball socket: Lubricated
Threaded ball shank

|
 |
DIN 71802-NI stainless steel angled ball joints consist of
a ball socket DIN 71805 and a ball shank DIN 71803.
The angle of rotation for the safety catch versions is 15°,
and for the versions without safety catch is 18°.
For assembly, the ball is pushed through the circlip which
acts as a retainer. Should the retaining force between the
ball and socket not be sufficient (see table), it can be increased
by adding a safety catch, which can easily be installed.
To protect the ball point, a dust seal GN 710 can be added.
Ball joints with reduced resistance (ball socket with
play) are available upon request.
Dust seals available upon request.
|