Housing and threaded shank: Steel,
zinc-plated, blue passivated finish
Ball: Hardened
Ball socket: Lubricated
Threaded shank: Metric
Hex nut: Metric, ISO 4032, steel, zinc-plated, blue passivated
finish; included as standard part of assembly
 |
 |
DIN 71802 steel angled ball joints consist of a ball socket
DIN 71805 and a ball shank DIN 71803.
The angle of rotation for the safety catch versions is 15°,
and for the versions without safety catch is 18°.
For assembly, the ball is pushed through the circlip which
acts as a retainer. Should the retaining force between the
ball and socket not be sufficient (see table), it can be increased
by adding a safety catch, which can easily be installed.
Ball joints with reduced resistance (ball socket with play)
are available upon request.
To protect the ball point, a dust seal can be added.
Dust Seals GN 710 available upon request.
 |
See our technical section for H9 / h9 ball
socket tolerances. |
|