Body: Carbon steel
Joint bearing surfaces, pins and bearing sleeves are case hardened
 |
 |
DIN 808 universal joints with friction bearings are known
for their precision. They have minimal play and are long lasting.
The allowable r.p.m. of these joints is largely dependent
on the type of application, including load, duration, angular
disposition, and lubrication. For r.p.m.s over 1000, universal
joints with needle bearing should be used.
For continuous use ample lubrication is essential. This can
be achieved by fitting the joint with a grease-filled bellow
GN 808.1.
GN 808.1 Bellows, without grease, available upon request.
Square bore available upon request.
Inch size bores larger than listed available upon request.
See determining the
size of DIN 808-FB universal joints.
See assembly directions.
 |
See our technical section for bore, keyway
(DIN 6885/1 JS9) and square details. |
|