|
Special
transparent polyamide technopolymer plastic
Set
screws and nuts: Zinc-plated steel
Packing
rings: NBR synthetic rubber Contrast screen: White lacquered
aluminum housed in
appropriate rear slot
Drilling and Installation
Data
|
f dimension |
t |
Tightening |
|
76
(2.99)
|
+/-.02
(5)
|
8 Nm |
|
127
(5.00)
|
+/-.02
(.5)
|
8 Nm |
|
254
(10.00)
|
+.04/-.02
(+1/-.5)
|
8
Nm |

|
|
Elesa®
original
design technopolymer plastic column level indicators.
EN 650 version is highly resistant to shocks, solvents, oils
with additives, aliphatic and aromatic hydrocarbons, petrol,
naphtha, phosphoric esters. Avoid contact with alcohol
and detergents containing alcohol.
EN 650.3 version is for use with fluids containing alcohol.
/T models of both versions have incorporated thermometer.
Maximum continuous working temperature
with oil: 190°F (90°C).
Direct contact between fluid and contrast screen is avoided
preventing yellowing to screen; can be removed prior to installation
to customize markings.
Entirely in transparent material, maximum fluid
level visibility even from side positions, visibility
magnified by lens effect. Assembled using ultrasound
welding to guarantee a perfect seal. Upon request and in
sufficient quantities, available in version for use in boiling
water with set screws and nuts in AISI 303 stainless steel and
O-rings in FKM. Can be fitted either with a nut fixed on
the inside of a reservoir (see drilling data) or from the
outside by threading two holes on the reservoir. To endure
best seal, apply the maximum torque on the
bolts
as indicated in the table.
|