|
Special transparent polyamide technopolymer
Set screws
and
nuts: Zinc-plated steel Contrast screen: White lacquered
aluminum housed in
appropriate rear slot
Drilling and Installation
Data
|
f dimension |
t |
Tightening |
|
76
(2.99)
|
+/-.02
(5)
|
8 Nm |
|
127
(5.00)
|
+/-.02
(.5)
|
8 Nm |
|
254
(10.00)
|
+.04/-.02
(+1/-.5)
|
8
Nm |

|
|
Elesa®
original
design technopolymer plastic column level indicators.
Highly resistant to
shocks, solvents, oils with additives, aliphatic and aromatic
hydrocarbons, petrol, naphtha, phosphoric esters. Avoid contact with alcohol and detergents containing
alcohol.
/T model has incorporated thermometer.
Maximum continuous working temperature
with oil: 190°F (90°C).
Direct contact between fluid and contrast screen is avoided
preventing yellowing to screen; can be removed prior to installation
to customize markings.
Entirely in transparent material, maximum fluid
level visibility even from side positions, visibility
magnified by lens effect. Assembled using ultrasound
welding to guarantee a perfect seal.
Upon request and in sufficient quantities, 127 size version available with M10
screws and nuts. Can be fitted either with a nut fixed on
the inside of a reservoir (see drilling data) or from the
outside by threading two holes on the reservoir. To endure
best seal, apply the maximum torque on the
bolts
as indicated in the table.
|