|
Specification
Pulley: Glass reinforced nylon plastic
One piece, precision molded concentrically around
bear-
ings, +/-0.010 T.I.R.
Hub: Sintered metal
Bearings are sealed A.E.B.C.-1
Foreign bearings are standard; domestic bearings
are
available upon request.
(Standard bearing number 6203-2RS)

|
Information
Advantages of using Flat Idler Pulleys:
Lower coefficient of friction reduces wear, increases
belt
life, lowers maintenance costs.
Nylon plastic resists oils, solvents, many acids,
and is
fully corrosion resistant.
One piece, molded construction pulleys are immune
to
rivet fatigue and separation that is often found
in two
piece metal pulleys.
See also bore, shoulder and clevis adapters, series
BSCA. |