Metric Size, Neoprene Rubber
Dust Caps for Angled Ball Joints
GN 710
wo
GN 230
GN 710
 
Specification
Information
Dust cap: CR (neoprene) rubber, black

GN 710 dust caps prevent dirt from entering angled ball joints DIN 71802 and DIN 71802-NI.
Supplied loose; angled ball joints with mounted dust cap available upon request.
Maximum heat resistance of CR (neoprene) rubber dust cap: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
l1
l2
for DIN 71802
size (d1)
12DXF0
Download the CAD
12
(.47)
5.5
(.22)
4.5
(.18)
1.5
(.06)
8
(.31)
135DXF0
Download the CAD
13.5
(.53)
7
(.28)
6.5
(.26)
3.5
(.14)
10
(.39)
175WXF0
Download the CAD
17.5
(.61)
8.5
(.33)
7.5
(.30)
3.5
(.14)
13
(.51)
22DXF0
Download the CAD
22
(.87)
10.5
(.41)
8.5
(.33)
4.5
(.18)
16
(.63)
255DXF0
Download the CAD
25.5
(1.00)
12.5
(.49)
12.5
(.49)
7
(.28)
19
(.75)