Metric Size, Stainless Steel
Fork Heads (Yokes)
With Circlip

GN 751-NI

 



 
Specification
Information

Fork body: Stainless steel, European Standard No. 1.4305
(American standard 303 series)
Pin version: According to DIN 71752
Fork pin circlip: Spring sheet metal, hardened and tempered, zinc-plated and blue passivated

Shipping

GN 751-NI fork heads are mainly used with pneumatic or hydraulic cylinders.  
GN 751-NI fork joints consist of a fork head with circlip.

See our technical section for H8 / h9 pin diameter tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
H8/h9
tol.
l1 d2
Thread
a b d3 l2 l3 l4
4NXZ0/CP
Download the CAD
4
(.16)
8
(.31)
M4 x .7 8
(.31)
4
(.16)
8
(.31)
16
(.63)
21
(.83)
6
(.24)
4NXZ1/CP
Download the CAD
4
(.16)
16
(.63)
M4 x .7 8
(.31)
4
(.16)
8
(.31)
24
(.94)
29
(1.14)
6
(.24)
5NXZ2/CP
Download the CAD
5
(.20)
10
(.39)
M5 x .8 10
(.39)
5
(.20)
9
(.35)
20
(.79)
26
(1.02)
7.5
(.30)
5NXZ3/CP
Download the CAD
5
(.20)
20
(.79)
M5 x .8 10
(.39)
5
(.20)
9
(.35)
30
(1.18)
36
(1.42)
7.5
(.30)
6NXZ4/CP
Download the CAD
6
(.24)
12
(.47)
M6 x 1.0 12
(.47)

6
(.24)

10
(.39)
24
(.94)
31
(1.22)
9
(.35)
6NXZ5/CP
Download the CAD
6
(.24)
24
(.94)
M6 x 1.0 12
(.47)
6
(.24)
10
(.39)
36
(1.42)
43
(1.69)
9
(.35)
8NXZ6/CP
Download the CAD
8
(.31)
16
(.63)
M8 x 1.25 16
(.63)
8
(.31)
14
(.55)
32
(1.26)
42
(1.65)
12
(.47)
8NXZ7/CP
Download the CAD
8
(.31)
32
(1.26)
M8 x 1.25 16
(.63)
8
(.31)
14
(.55)
48
(1.89)
58
(2.28)

12
(.47)

10NXZ8/CP
Download the CAD
10
(.39)
20
(.79)
M10 x 1.5 20
(.79)
10
(.39)
18
(.71)
40
(1.57)
52
(2.05)
15
(.59)
10NXZ9/CP
Download the CAD
10
(.39)
40
(1.57)
M10 x 1.5 20
(.79)
10
(.39)
18
(.71)
60
(2.36)
72
(2.83)
15
(.59)
12NXZA/CP
Download the CAD
12
(.47)
24
(.94)
M12 x 1.75 24
(.94)
12
(.47)
20
(.79)
48
(1.89)
62
(2.44)
18
(.71)
12NXZB/CP
Download the CAD
12
(.47)
48
(1.89)
M12 x 1.75 24
(.94)
12
(.47)
20
(.79)
72
(2.83)
86
(3.39)
18
(.71)
14NXZC/CP
Download the CAD

14
(.55)

28
(1.10)
M14 x 1.5 28
(1.10)

14
(.55)

24
(.94)
56
(2.20)
72
(2.83)
22.5
(.89)
14NXZD/CP
Download the CAD
14
(.55)
56
(2.20)
M14 x 1.5 28
(1.10)
14
(.55)
24
(.94)
85
(3.35)
101
(3.98)
22.5
(.89)
16NXZE/CP
Download the CAD
16
(.63)
32
(1.26)
M16 x 2.0 32
(1.26)
16
(.63)
26
(1.02)
64
(2.52)
83
(3.27)
24
(.94)
16NXZF/CP
Download the CAD
16
(.63)
64
(2.52)
M16 x 2.0 32
(1.26)
16
(.63)

26
(1.02)

96
(3.78)
115
(4.53)
24
(.94)
20NXZG/CP
Download the CAD
20
(.79)
40
(1.57)
M20 x 2.5 40
(1.57)
20
(.79)

34
(1.39)

80
(3.15)
105
(4.13)
30
(1.18)