GN 752 wo
Body: Steel, zinc-plated, blue passivated, tensile strength 500N/mm2
Designed to be used in combination with fork heads DIN 71752 and fork joints GN 751.
Dimensions in:
millimeters (inches)
14NLZ4
14 (.55)
M14 x 2.0
24 (.94)
30 (1.18)
19 (.75)
50 (1.97)
28 (1.10)
32 (1.26)