Steel or Brass
Oil Drain Valves

GN 880


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Valve body:
Type ST (M 14-M 22 and G 1/4-G 1/2 thread)--Steel, zinc plated, blue passivated
Type MS (M 24-M 30 and G 3/4- G 1 thread)--Brass, plain finish
Valve plate: Brass
O-ring: Rubber FPM (Viton®)
Sealing washer: Copper, DIN 7603 A
Protective cap: Plastic (Polyamide PA)
Temperature resistant up to 248° F (120°C)
Chain: Steel, zinc plated, blue passivated, eyelet is brass

Shipping

GN 880 oil drain valves may be used for draining non-pressurised oil, and under certain conditions. also for vacuum drainage.
The flow volume (l/min.) depends on the viscosity of the medium, the filling quantity and the temperature. Guidance values available upon request.
Other features are:
- easy and safe handling
- optimum flow rate
- high pressure resistance (up to 100 bar)
- high temperature resistance (-22° F to 320° F / -30° C to +160° C)
- 100% leak tightness tested
Other benefits of GN 880 drain valves:
- No risk of burns caused by hot oil
- No mess caused by uncontrolled oil drainage
- Quick and easy to use

See our Technical Section for pipe thread size details.
 
 

How to Use
After removing the protective cap (which is secured against loss with the chain), screw into the matching GN 880.1 connector piece.
When the connector is screwed in, the valve plate will open and the oil will empty through the hose into a pan.
Take off the connector after the oil has drained. The valve plate will be lowered and will close off the drainage outlet.
The container with the oil drain valve is ready for filling again.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Metric Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Connection thread
for GN 880.1
d4 e l1 l2 l3 A/F
880-M14X1.5-ST-K
Download the CAD
M14 x 1.5 20
(.79)
M22 x 1.5 26
(1.02)
25.4
(1.00)
7.5
(.30)
10.5
(.41)
31
(1.22)
22
(.87)
880-M16x1.5-ST-K
Download the CAD
M16 x 1.5  22
(.87)
M22 x 1.5 26
(1.02)
25.4
(1.00)
7.5
(.30)
10.5
(.41)
31
(1.22)
22
(.87)
880-M18x1.5-ST-K
Download the CAD
M18 x 1.5 24
(.94)
M22 x 1.5 26
(1.02)
25.4
(1.00)
8.5
(.33)
10.5
(.41)
31
(1.22)
22
(.87)
880-M20x1.5-ST-K
Download the CAD
M20 x 1.5 26
(1.02)
M22 x 1.5 26
(1.02)
31.2
(1.23)
8.5
(.33)
10.5
(.41)
31
(1.22)
27
(1.06)
880-M22x1.5-ST-K
Download the CAD
M22 x 1.5 27
(1.06)
M26 x 1.5 30
(1.18)
31.2
(1.23)
8.5
(.33)
12
(.47)
31
(1.22)
27
(1.06)
880-M24x1.5-MS-K
Download the CAD
M24 x 1.5 29
(1.14)
M26 x 1.5 30
(1.18)
34.7
(1.37)
9
(.35)
12
(.47)
32
(1.26)
30
(1.18)
880-M26x1.5-MS-K
Download the CAD
M26 x 1.5 32
(1.26)
M26 x 1.5 30
(1.18)
37
(1.46)
9
(.35)
12
(.47)
32
(1.26)
32
(1.26)
880-M30x1.5-MS-K
Download the CAD
M30 x 1.5 36
(1.42)
M26 x 1.5 30
(1.18)
41.6
(1.63)
9
(.35)
12
(.47)
32
(1.26)
36
(1.42)
BSPP Parallel Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Connection thread
for GN 880.1
d4 e ˜ l1 l2 l3 A/F
880-G1/4-ST-K
Download the CAD
G 1/4 20
(.79)
M22 x 1.5 26
(1.02)
25.4
(1.00)
7.5
(.30)
10.5
(.41)
31
(1.22)
22
(.87)
880-G3/8-ST-K
Download the CAD
G 3/8 23
(.91)
M22 x 1.5 26
(1.02)
25.4
(1.00)
7.5
(.30)
10.5
(.41)
31
(1.22)
22
(.87)
880-G1/2-ST-K
Download the CAD
G 1/2 26
(1.02)
M22 x 1.5 26
(1.02)
31.2
(1.23)
8.5
(.33)
10.5
(.41)
31
(1.22)
27
(1.06)
880-G3/4-MS-K
Download the CAD
G 3/4 32
(1.26)
M26 x 1.5 30
(1.18)
37
(1.46)
9
(.35)
12
(.47)
32
(1.26)
36
(1.42)
880-G1-MS-K
Download the CAD
G 1 39
(1.54)
M26 x 1.5 30
(1.18)
47.3
(1.88)
9
(.35)
12
(.47)
32
(1.26)
41
(1.61)