Metric Size, Steel, Series "K"
Spherical Plain Bearings

GXSW


 
Specification
Information

Insert: Free-cutting steel (9SMnPb28K), zinc-plated with PTFE liner bonded to the inner surface
Ball: Bearing steel (100Cr6), hardened, ground, polished

Shipping

No outer ring.
Maintenance-free.
For use at lower revolutions under high pressure and dynamic loads.

Static Load Ratings Co [kN].
Co indicates the maximum permissible static load which a rod end at its weakest cross section can withstand without developing permanent distortion. The Co values listed in the table have been calculated by using the appropriate material specifications and have been tested on a number of rod ends during tensile tests carried out at ambient temperature.

Dynamic Load Ratings C [kN].
This rating is used to establish the working life of spherical plain bearings or rod ends when under dynamic load conditions. That is to say when they oscillate, rotate or pivot under load.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number D B M A O Static
Load
Co kN
Dynamic
Load
C kN
Limiting
Speed
(rev/min)
Max.
Angle
Weight
g
5M13LZ9/K
Download the CAD
5
(.20)
8
(.31)
6
(.24)
13
(.51)
7.7
(.30)
12.5 7.5 600 13° 6
6M15LZ9/K
Download the CAD
6
(.24)
9
(.35)
6.75
(.27)
15
(.59)
8.9
(.35)
15.5 9.3 530 13°
6M16LZ9/K
Download the CAD
6
(.24)
9
(.35)
6.75
(.27)
16
(.63)
8.9
(.35)
15.5 9.3 530 13°
8M18LZ9/K
Download the CAD
8
(.31)
12
(.47)
9
(.35)
18
(.71)
10.4
(.41)
27.8 16.7 420 13° 15 
8M19LZ9/K
Download the CAD
8
(.31)
12
(.47)
9
(.35)
19
(.75)
10.4
(.41)
27.8 16.7 420 13° 17 
10M21LZ9/K
Download the CAD
10
(.39)
14
(.55)
10.5
(.41)
21
(.83)
12.9
(.51)
39 23.4 350 13° 23
10M22LZ9/K
Download the CAD
10
(.39)
14
(.55)
10.5
(.41)
22
(.87)
12.9
(.51)
39 23.4 350 13° 26

12M245LZ9/K
Download the CAD

12
(.47)

16
(.63)

12
(.47)

24.5
(.96)

15.4
(.61)

53.3

32

300

13°

35

12M26LZ9/K
Download the CAD

12
(.47)

16
(.63)

12
(.47)

26
(1.02)

15.4
(.61)

53.3

32

300

13°

41

14M28LZ9/K
Download the CAD
14
(.55)
19
(.75)
13.5
(.53)
28
(1.10)
16.8
(.66)
69.8 41.9 260 15°

52

14M29LZ9/K
Download the CAD
14
(.55)
19
(.75)
13.5
(.53)
29
(1.14)
16.8
(.66)
69.8 41.9 260 15°

56

16M315LZ9/K
Download the CAD
16
(.63)
21
(.83)
15
(.59)
31.5
(1.24)
19.3
(.76)
87.8 52.7 230 15° 72 
16M32LZ9/K
Download the CAD
16
(.63)
21
(.83)
15
(.59)
32
(1.26)
19.3
(.76)
87.8 52.7 230 15° 75 
18M345LZ9/K
Download the CAD
18
(.71)
23
(.91)
16.5
(.65)
34.5
(1.36)
21.8
(.86)
106.3 63.8 210 15° 95 
18M35LZ9/K
Download the CAD
18
(.71)
23
(.91)
16.5
(.65)
35
(1.38)
21.8
(.86)
106.3 63.8 210 15° 97 
20M38LZ9/K
Download the CAD
20
(.79)
25
(.98)
18
(.71)
38
(1.50)
24.3
(.96)
130.2 78.1 190 15° 127 
20M40LZ9/K
Download the CAD
20
(.79)
25
(.98)
18
(.71)
40
(1.57)
24.3
(.96)
130.2 78.1 190 15° 142 
22M41LZ9/K
Download the CAD
22
(.87)
28
(1.10)
20
(.79)
41
(1.61)
25.8
(1.02)
162 97.2 170 15° 159
22M42LZ9/K
Download the CAD
22
(.87)
28
(1.10)
20
(.79)
42
(1.65)
25.8
(1.02)
162 97.2 170 15° 169

25M46LZ9/K
Download the CAD

25
(.98)

31
(1.22)

22
(.87)

46
(1.81)

29.6
(1.17)

203.5

112.1

150

15°

222

25M47LZ9/K
Download the CAD

25
(.98)

31
(1.22)

22
(.87)

47
(1.85)

29.6
(1.17)

203.5

112.1

150

15°

230

30M54LZ9/K
Download the CAD
30
(1.18)
37
(1.46)
25
(.98)
54
(2.13)
34.8
(1.37)
280.7 168.4 130 15°

350

30M55LZ9/K
Download the CAD
30
(1.18)
37
(1.46)
25
(.98)
55
(2.17)
34.8
(1.37)
280.7 168.4 130 15°

369

35M620LZ9/K
Download the CAD
35
(1.38)
43
(1.69)
28
(1.10)
62
(2.44)
37.7
(1.48)
342.8 205.7 110 15° 505 
35M65LZ9/K
Download the CAD
35
(1.38)
43
(1.69)
28
(1.10)
65
(2.56)
37.7
(1.48)
342.8 205.7 110 15° 545 
40M72LZ9/K
Download the CAD
40
(1.57)
49
(1.93)
35
(1.38)
72
(2.83)
44.2
(1.74)
495.2 297.1 100 15° 832 
40M75LZ9/K
Download the CAD
40
(1.57)
49
(1.93)
35
(1.38)
75
(2.95)
44.2
(1.74)
495.2 297.1 100 15° 894