|
 |
Metric Size,
Bearing Lock Washers
|
MB
|
|
 |
|
 |
 |
Specification |
 |
|
Toothed lock washer: Spring steel,
plain finish, DIN 5406
 |
 |
Mainly utilized with KM Bearing Lock
Nuts to secure bearings onto a shaft.
Additional sizes available upon request.
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For download instructions, click HERE |
|
|
 |
 |
Dimensions in: |  |
millimeters
(inches)
|
|
|
Part
Number |
d |
D |
D2 |
e |
f |
s |
b |
Use with
Nut |
|
10
(.39) |
21
(.83) |
13.5
(.53) |
3
(.12) |
8.5
(.33) |
1
(.04) |
3
(.12) |
KM-0
|
|
12
(.47) |
25
(.98) |
17
(.67) |
3
(.12) |
10.5
(.41) |
1
(.04) |
3
(.12) |
KM-1
|
|
15
(.59) |
28
(1.10) |
21
(.83) |
4
(.16) |
13.5
(.53) |
1
(.04) |
4
(.16) |
KM-2
|
|
17
(.67) |
32
(1.26) |
24
(.94) |
4
(.16) |
15.5
(.61) |
1
(.04) |
4
(.16) |
KM-3
|
|
20
(.79) |
36
(1.42) |
26
(1.02) |
4
(.16) |
18.5
(.73) |
1
(.04) |
4
(.16) |
KM-4
|
|
25
(.98) |
42
(1.65) |
32
(1.26) |
5
(.20) |
23
(.91) |
1.25
(.05) |
5
(.20) |
KM-5
|
|
30
(1.18) |
49
(1.93) |
38
(1.50) |
5
(.20) |
27.5
(1.08) |
1.25
(.05) |
5
(.20) |
KM-6
|
|
35
(.1.38) |
57
(2.24) |
44
(1.73) |
6
(.24) |
32.5
(1.28) |
1.25
(.05) |
5
(.20) |
KM-7
|
|
40
(1.57) |
62
(2.44) |
50
(1.97) |
6
(.24) |
37.5
(1.48) |
1.25
(.05) |
6
(.24) |
KM-8
|
|
45
(1.77) |
69
(2.72) |
56
(2.20) |
6
(.24) |
42.5
(1.67) |
1.25
(.05) |
6
(.24) |
KM-9
|
|
50
(1.97) |
74
(2.91) |
61
(2.40) |
6
(.24) |
47.5
(1.87) |
1.25
(.05) |
6
(.24 ) |
KM-10
|
|
 |
|
 |
|
|
 |
|
|