Metric
Size, Heavy Duty Black Rubber Wheel Swivel Casters
with Plate Mounting
L-ALEV wo
Specification
Bracket:
Zinc plated steel stamping,
with plate mounting
Swivel bracket with twin ball race in the swivel
head
Heavy duty central king pin, swivel seal
Zinc plated steel wheel axle bolt
Wheel:
Solid elastic black rubber
tires
Aluminum die-cast rim with ball bearing
Type "K" & "K-3":
Standard swivel caster
Type "K-ST" & "K-3-ST":
Standard swivel with "Blickle
stop-fix" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 200-850 kg.
Low rolling resistance, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series ALEV available upon request.
Individual wheels, series ALEV available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE