Metric
Size, Medium Duty White Nylon Wheel Swivel and Fixed
Casters
with Plate Mounting, Standard Bracket Series
L-PO
/ B-PO
Specification
Bracket:
Zinc plated steel stamping with
plate mounting · Swivel bracket with twin ball race
in the swivel head · Heavy duty central king pin
Zinc-plated steel wheel axle bolt
Wheel:
High quality nylon, injection
molded · Sleeve bearings
Color-natural white
Type "G":
Standard swivel caster
Type "G-FI":
Standard swivel with "Blickle stop-fix" total lock brake (Wheel and swivel bracket lock)
Information
Load capacity range 200-400 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors. Load capacity is based on manual operation.
Individual wheels, series PO
available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
L-PO
B-PO
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE