Metric Size,
Medium Duty Black Rubber Swivel and Fixed Casters
with Plate Mounting

L-VPP / B-VPP
wo
l-vpp_b-vppp Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head
Strong central king pin, swivel seal
Steel wheel axle bolt, zinc plated
Wheel: Standard black solid rubber tire with black polypropylene rim
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 50-295 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPP available upon request.

**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-VPP Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Offset Swiv. Caster
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
L-VPP 80G
Plain
80
(3.15)
25
(.98)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
35
(1.38)
Plain
50
.6
L-VPP 80G-FI
Total Lock Brake
L-VPP 100G
Plain

100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
35
(1.38)
Plain
70
.8
L-VPP 100G-FI
Total Lock Brake
L-VPP 125G
Plain

125
(4.92)
37.5
(1.48)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
40
(1.57)
Plain
100
1.1
L-VPP 125G-FI
Total Lock Brake
L-VPP 160G
Plain

160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
60
(2.36)
Plain
135
2.4
L-VPP 160G-FI
Total Lock Brake
L-VPP 200G
Plain

200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
65
(2.56)
Plain
205
2.9
L-VPP 200G-FI
Total Lock Brake

 Fixed Caster, Series B-VPP
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
B-VPP 80G
80
(3.15)
25
(.98)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
Plain
50
.4

B-VPP 100G

100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
Plain
70
.7
B-VPP 125G
125
(4.92)
37.5
(1.48)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
Plain
100
.9
B-VPP 160G
160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
Plain
135
1.7
B-VPP 200G
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
Plain
205
2.4