l

Metric Size,
Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters
with P
late Mounting

LDA-VPA
lda-vpap Specification
Bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Standard non-marking gray solid rubber tire
High quality black nylon plastic rim
*Wheel with ball bearing available upon request
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 60-80 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GBC1
Download the CAD
LDA-VPA 50G
Plain
50
(1.97)
2 x 18
(2 x .71)
72
(2.83)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
32
(1.26)
Plain 60 .30
500GBC1/FI
Download the CAD
LDA-VPA 50G-FI
Total Lock Brake
750GBC1
Download the CAD
LDA-VPA 75G
Plain
75
(2.95)
2 x 25
(2 x .98)
101
(3.98)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
34
(1.34)
Plain 80 .64
750GBC1/FI
Download the CAD
LDA-VPA 75G-FI
Total Lock Brake