l

Metric Size,
Medium Duty Swivel and Fixed Polyurethane Treaded Casters
with Plate Mounting

LE-PTH /
B-PTH & BE-PTH
wo
le-pth_b_be-pthp Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head · Swivel seal
Zinc plated steel wheel axle bolt
*Wheel brackets with "stop-top" wheel and swivel brakes or directional locks available upon request.
Wheel: Polyurethane tread, injection molded · Hardness 98°
Shore A
High quality nylon rim · Rim color-light gray, tread color-gray
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 125-300 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series PTH available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LE-PTH Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBN1
Download the CAD
LE-PTH 80G
Plain
80
(3.15)
30
(1.18)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 125 .5
100GBN1
Download the CAD
LE-PTH 100G
Plain

100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 150 .7
100GBN1/FI
Download the CAD
LE-PTH 100G-FI
Total Lock Brake
125CBN1
Download the CAD
LE-PTH 125G
Plain

125
(4.92)
30
(1.18)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
38
(1.50)
Plain 150 .8
125CBN1/FI
Download the CAD
LE-PTH 125G-FI
Total Lock Brake
160GBN1
Download the CAD
LE-PTH 160G
Plain
160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Plain 300 1.6
200GBN1
Download the CAD
LE-PTH 200G
Plain
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Plain 300 2.0

 Fixed Caster, Series B-PTH and BE-PTH
Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBN2
Download the CAD
B-PTH 80G 80
(3.15)
30
(1.18)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 125 .3
100GBN3
Download the CAD
BE-PTH 100G 100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 150 .6
125CBN3
Download the CAD
BE-PTH 125G 125
(4.92)
30
(1.18)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 150 .7
160GBN2
Download the CAD
B-PTH 160G 160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 300 1.4
200GBN2
Download the CAD
B-PTH 200G 200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 300 1.8