l

Metric Size,
Stainless Steel Nylon Wheel Swivel Casters
with Plate Mounting, Medium Duty Bracket Series

LEX-PO
lx-pop Specification
Bracket: High-quality stamped 304 stainless steel with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
All metal parts including balls, central king pin, and axle material are made of stainless steel
Polished surface
Wheel: High quality nylon, injection molded
Color-natural white
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 150-300 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series PO available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
750GMR3
Download the CAD
LEX-PO 75G
Plain
75
(2.95)
32
(1.26)
98
(3.86)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 150 .5
750GMR3/FI
Download the CAD
LEX-PO 75G-FI
Total Lock Brake
100GMR3
Download the CAD
LEX-PO 100G
Plain

100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 150 .7
100GMR3/FI
Download the CAD
LEX-PO 100G-FI
Total Lock Brake
125CMR3
Download the CAD
LEX-PO 125G
Plain

125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Plain 150 .8
125CMR3/FI
Download the CAD
LEX-PO 125G-FI
Total Lock Brake
150GMR3
Download the CAD
LEX-PO 150G
Plain

150
(5.91)
50
(1.97)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain 300 1.7
150GMR3/FI
Download the CAD
LEX-PO 150G-FI
Total Lock Brake
200GMR3
Download the CAD
LEX-PO 200G
Plain

200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain 300 2.1
200GMR3/FI
Download the CAD
LEX-PO 200G-FI
Total Lock Brake