l

Metric Size,
Zinc Die-Cast Twin Wheel Swivel Casters
with Threaded Stem

LGDA-PYA / LGDA-PUA
lgda-pya_lgda-puap Specification
Bracket: Zinc die-cast
Plain bearing
Threaded stem (push-fit in caster)
Neck-Ø 46mm
Light gray powder coated finish
Wheel: Series LGDA-PYA: High quality black nylon wheel rim and tread, gray wheel cover caps
Series LGDA-PUA: High quality nylon wheel rim with dark gray polyurethane tread and gray wheel cover caps
Information
Load capacity range to 110 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series PYA and PUA available upon request.
*Wheel brake available upon request

**For more information regarding variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

Call our sales staff for pricing and delivery on your twin wheel swivel casters with brake requirements.
Shipping
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height (incl. Hexagon)
Total Width of Caster
Threaded Stem (mm)
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LGDA-PYA 100G
100
(3.94)
2 x 19
(2 x .75)
118
(4.65)
61
(2.40)
M12 x 15
33
(1.30)
Plain
110
.65
LGDA-PUA 100G
100
(3.94)
2 x 19
(2 x .75)
118
(4.65)
61
(2.40)
M12 x 15
33
(1.30)
Plain
110
.66