Metric
Size, Heavy Duty Extrathan Treaded Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series
LH-ALTH wo
Specification
Bracket:
Zinc plated heavy gauge steel
stamping, with plate mounting
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Twin ball race in the swivel head
Reinforced by special hardened bearing bushings
in the rotating track
Zinc plated steel wheel axle bolt
*Brackets with directional
locks for size 160 and 200 available upon request.
Wheel:
Blickle Extrathane (polyurethane)
tread
92° Shore A hardness
Very strong chemical bond to the rim
Die-cast aluminum rim with ball bearings
Rim color-gray, tread color-dark orange
Type "K":
Standard swivel caster
Type "K-ST":
Standard swivel with "Blickle
stop-top" wheel and swivel brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 180-900 kg.
Especially resistant to high impact loads and shocks.
Low rolling resistance. Resistant to corrosion,
abrasion, cuts and tears. Non marking, floor saving.
Low noise operation.
Load capacity is based on manual operation.
Individual wheels, series
ALTH available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE