Metric
Size, Wooden Wheel Swivel and Fixed Casters
with Plate Mounting, Heavy Bracket Series
LKPA-HZ
/ BKPA-HZ wo
Specification
Swivel bracket:
Zinc plated steel stamping, with plate mounting Twin ball race in the swivel head Wheel axle bolt, zinc plated steel
Wheel:
High quality beech wood, natural color, varnished
Type "G-FI":
Standard swivel with "Blickle stop-fix" total lock brake (Wheel and swivel bracket lock)
Information
Load capacity range 70-90 kg. For interior design applications. Because wood is a natural product, different grains are possible. Black powder coated paint finished brackets available upon request. Load capacity is based on manual operation.
Individual wheels, series HZ
available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE