l

Metric Size,
Heavy Duty Stainless Steel Nylon Wheel Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series

LKX-SPO
lkx-spop Specification
Bracket: High-quality stamped 304 stainless steel with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
All metal parts including balls, central king pin, and axle material are made of stainless steel
Polished surface
Wheel: High quality nylon, injection molded
Color-natural white
Information
Load capacity range 300-800 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series SPO available upon request.

**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LKX-SPO 125G
125
(4.92)
40
(1.57)
165
(6.50)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
52
(2.05)
Plain
300
1.6
LKX-SPO 150G
150
(5.91)
50
(1.97)
197
(7.76)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain
800
2.9
LKX-SPO 200G
200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Plain
800
3.6