l

Metric Size,
Heavy Duty Black Rubber Wheel Swivel Casters
with Plate Mounting, Welded Construction Series

LO-SE
wo
lo-sep Specification
Bracket: Solid steel welded construction with plate mounting, zinc plated finish
Swivel bracket with twin ball race in the swivel head
Reinforced by special hardened bearing bushings in the rotating track
Labyrinth swivel seal with grease fitting
Solid welded heavy duty central king pin, bolted and secured
Steel wheel axle bolt, zinc plated
Wheel: Solid elastic black rubber tires
Wheel rim, heavy duty steel welded construction
Type "K": Standard swivel caster
Type "K-ST": Standard swivel with "Blickle stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Type "K-RI": Standard swivel caster with directional lock
Information
Load capacity range 280-700 kg.
Low rolling resistance. Corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series SE available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
125KBE7
Download the CAD
LO-SE 125K
Plain
125
(4.92)
50
(1.97)
170
(6.69)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Ball 280 3.9
125KBE7/ST
Download the CAD
LO-SE 125K-ST
Total Lock Brake
125KBE7/RI
Download the CAD
LO-SE 125K-RI
Directional Lock
160KBE7
Download the CAD
LO-SE 160K
Plain

160
(6.30)
 50
(1.97)
 205
(8.07)
 140 x 110
(5.51 x 4.33)
 105 x 75-80
(4.13 x 2.76-3.15)
 11
(.43)
 55
(2.17)
Ball 400 3.7
160KBE7/ST
Download the CAD
LO-SE 160K-ST
Total Lock Brake
160KBE7/RI
Download the CAD
LO-SE 160K-RI
Directional Lock
200KBE7
Download the CAD
LO-SE 200K
Plain

200
(7.87)
 50
(1.97)
 245
(9.65)
 140 x 110
(5.51 x 4.33)
 105 x 75-80
(4.13 x 2.76-3.15)
 11
(.43)
 60
(2.36)
Ball 500 4.0
200KBE7/ST
Download the CAD
LO-SE 200K-ST
Total Lock Brake
200KBE7/RI
Download the CAD
LO-SE 200K-RI
Directional Lock
250KBE7
Download the CAD
LO-SE 250K
Plain

250
(9.84)
 60
(2.36)
 295
(11.61)
 140 x 110
(5.51 x 4.33)
 105 x 75-80
(4.13 x 2.76-3.15)
 11
(.43)
 70
(2.76)
Ball 700 6.2
250KBE7/ST
Download the CAD
LO-SE 250K-ST
Total Lock Brake