l

Metric Size,
Black Nylon Wheel Swivel Casters
with Plate Mounting, Standard Bracket Series

LPA-POA
wo
lpa-poap Specification
Swivel bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality black nylon plastic
Information
Load capacity range 50-75 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series POA available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GBB7
Download the CAD
LPA-POA 50G
Plain
50
(1.97)
18
(.71)
71
(2.80)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
25
(.98)
Plain 50 .18
500GBB7/FI
Download the CAD
LPA-POA 50G-FI
Total Lock Brake
750GBB7
Download the CAD
LPA-POA 75G
Plain
75
(2.95)
23
(.91)
100
(3.94)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
29
(1.14)
Plain 75 .24
750GBB7/FI
Download the CAD
LPA-POA 75G-FI
Total Lock Brake