Metric
Size, Light-Medium
Duty Gray Rubber Wheel Swivel Casters
with Plate Mounting, Standard Bracket Series
LPA-VPA
Specification
Bracket:
Zinc plated steel stamping,
with plate mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel:
Standard non-marking
gray solid rubber tire
High quality black nylon plastic rim
Type "G":
Standard swivel caster
Type "G-FI":
Standard swivel with "Blickle
stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA
available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
This item can be found in Section 2 of the "Blickle"
catalog.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE