l

Metric Size,
Heavy Duty Cast Iron Nylon Wheel Swivel Casters
with Plate Mounting, Welded Construction Series

LS-GSPO
wo
ls-gspop Specification
Bracket: Solid steel welded construction, yellow zinc plated and passivated finish, with plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Solid welded, heavy duty central king pin, bolted and secured
Zinc plated steel wheel axle bolt
Yellow passivated finish
*Brackets with "Blickle stop-top" wheel and swivel brake or directional lock available upon request
Wheel: Tough, hard, highly compressed cast nylon
Color-natural white, shaded
Information
Load capacity range 1,750-12,000 kg.
Especially resistant to high impact loads and shocks, extremely high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series GSPO available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LS-GSPO 125K
125
(4.92)
55
(2.17)
170
(6.69)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Ball
1750
4.7
LS-GSPO 150K
150
(5.91)
55
(2.17)
200
(7.87)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
55
(2.17)
Ball
1750
5.1
LS-GSPO 200K
200
(7.87)
55
(2.17)
260
(10.24)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
65
(2.56)
Ball
3000
11.9
LS-GSPO 250K
250
(9.84)
65
(2.56)
330
(12.99)
255 x 200
(10.04 x 7.87)
210 x 160
(8.27 x 6.3)
18
(.71)
85
(3.35)
Ball
5000
20.9
LS-GSPO 300K
300
(11.81)
80
(3.15)
380
(14.96)
255 x 200
(10.04 x 7.87)
210 x 160
(8.27 x 6.3)
18
(.71)
90
(3.54)
Ball
6000
23.7
LS-GSPO 400K
400
(15.75)
110
(4.33)
530
(20.87)
400 x 300
(15.75 x 11.81)
340 x 240
(13.39 x 9.45)
26
(1.02)
125
(4.92)
Ball
12000
91.4