Metric
Size, Welded Construction Heavy Duty Extrathane Treaded
Swivel Casters
with Plate Mounting, Extra Strength Swivel Head Design
Series
LS-GTH wo
Specification
Bracket:
Solid steel welded construction,
yellow zinc plated passivated finish with plate
mounting
Swivel bracket with thrust ball bearing DIN 711
and tapered roller bearing DIN 720 in the swivel
head
Solid welded heavy duty central king pin, bolted
and secured
Zinc plated steel wheel axle bolt
Yellow passivated finish
Wheel:
Blickle Extrathane (polyurethane)
tread
92° Shore A hardness
Very strong chemical bond to the wheel rim
Gray cast iron rim with ball bearings
Tread color-dark orange
Type "K":
Standard swivel caster
Type "K-ST":
Standard swivel with "Blickle
stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 550-4,000 kg.
Dust and splashproof. Especially resistant to high
impact loads and shocks. Low rolling resistance.
Resistant to corrosion abrasion, cuts and tears.
Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.
Individual wheels, series
GTH available upon request.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE